(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

WXL Coated End Mill (Roughing Long Type) WH-REEL

WXL Coated End Mill (Roughing Long Type) WH-REEL
  • Volume Discount

Next-generation HSS roughing end mill that can cut in a wide range - dry and wet.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
WH-REEL-10
WH-REEL-12
WH-REEL-14
WH-REEL-15
WH-REEL-16
WH-REEL-18
WH-REEL-20
WH-REEL-22
WH-REEL-25
WH-REEL-28
WH-REEL-30
WH-REEL-32
WH-REEL-35
WH-REEL-40
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Number of Flutes
(sheet)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
Tool No.
1 Piece(s)Available

8 Days or more

10454101008408710
1 Piece(s)Available

8 Days or more

12534121108408712
1 Piece(s)Available

8 Days or more

14534121108408714
1 Piece(s)Available

8 Days or more

15534121158408715
1 Piece(s)Available

8 Days or more

16634161258408716
1 Piece(s)Available

8 Days or more

18634161258408718
1 Piece(s)Available

8 Days or more

20754201408408720
1 Piece(s)Available

8 Days or more

22755201408408722
1 Piece(s)Available

17 Days or more

25905251708408725
1 Piece(s)Available

8 Days or more

28905251708408728
1 Piece(s)Available

8 Days or more

30906251708408730
1 Piece(s)Available

8 Days or more

321066322008408732
1 Piece(s)Available

8 Days or more

351066322008408735
1 Piece(s)Available

8 Days or more

401256322208408740

Loading...

  1. 1

Basic Information

Work Material General steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper Flute Shape Type Roughing Tool Material Type Cobalt HSS
Processing Applications Plane / Side / Groove Helix Angle (θ) Standard torsion (30-40°) Link Straight
Torsion Angle (θ) Available Shape For Rough to Moderate Finish Surface Treatment WXL coated

Additional Products in this Category

Tech Support