(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

WXL Coated End Mill (Roughing Medium Type) WH-REEN (WH-REEN-6)

WXL Coated End Mill (Roughing Medium Type) WH-REEN WH-REEN-6
  • Volume Discount

Next-generation HSS roughing end mill that can cut in a wide range - dry and wet.

PDF

Part Number

Configured Part Number is shown.

WH-REEN-6

 
Part Number
WH-REEN-6
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Number of Flutes
(sheet)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
Tool No.
1 Piece(s)Available

8 Days or more

61646808408656

Loading...

  1. 1

Basic Information

Work Material General steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper Flute Shape Type Roughing Tool Material Type Cobalt HSS
Processing Applications Plane / Side / Groove Helix Angle (θ) Standard torsion (30-40°) Link Straight
Torsion Angle (θ) Available Shape For Rough to Moderate Finish Surface Treatment WXL
Coating Details WXL

Please check the type/dimensions/specifications of the part WH-REEN-6 in the WXL Coated End Mill (Roughing Medium Type) WH-REEN series.

Products like this...

Part Number
WH-REEN-13
WH-REEN-14
WH-REEN-15
WH-REEN-7
WH-REEN-8
WH-REEN-9
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Number of Flutes
(sheet)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
Tool No.
1 Piece(s)Available

8 Days or more

13404121108408663
1 Piece(s)Available

8 Days or more

14404121108408664
1 Piece(s)Available

8 Days or more

15404121208408665
1 Piece(s)Available

8 Days or more

720410808408657
1 Piece(s)Available

8 Days or more

825410858408658
1 Piece(s)Available

8 Days or more

925410858408659

Additional Products in this Category

Tech Support