(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tuf-Nick Gold End Mill (Medium Type) TFGN (TFGN-6)

Tuf-Nick Gold End Mill (Medium Type) TFGN TFGN-6
  • Volume Discount

HSS roughing and semi-finishing series.

PDF

Part Number

Configured Part Number is shown.

TFGN-6

 
Part Number
TFGN-6
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Number of Flutes
(sheet)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
Tool No.
1 Piece(s)Available

8 Days or more

616466088656

Loading...

  1. 1

Basic Information

Work Material General steel / Stainless Steel / Cast Iron / Aluminum / Copper Flute Shape Type Roughing Tool Material Type Cobalt HSS
Processing Applications Plane / Side / Groove Coating TiN Helix Angle (θ) Weak torsion (15 to 25°)
Link Straight Torsion Angle (θ) Available Shape For Rough to Moderate Finish
Surface Treatment TiN

Please check the type/dimensions/specifications of the part TFGN-6 in the Tuf-Nick Gold End Mill (Medium Type) TFGN series.

Products like this...

Part Number
TFGN-13
TFGN-14
TFGN-15
TFGN-7
TFGN-8
TFGN-9
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Number of Flutes
(sheet)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
Tool No.
1 Piece(s)Available

8 Days or more

13404129788663
1 Piece(s)Available

8 Days or more

144041610088664
1 Piece(s)Available

8 Days or more

154041610088665
1 Piece(s)Available

8 Days or more

7204107088657
1 Piece(s)Available

8 Days or more

8254107588658
1 Piece(s)Available

8 Days or more

9254107588659

Additional Products in this Category

Tech Support