(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

WXL Coating End Mill (Roughing Short Fine Pitch Type) WH-RESF

WXL Coating End Mill (Roughing Short Fine Pitch Type) WH-RESF
  • Volume Discount

Next-generation HSS roughing end mill that can cut in a wide range - dry and wet.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
WH-RESF-6
WH-RESF-7
WH-RESF-8
WH-RESF-9
WH-RESF-10
WH-RESF-11
WH-RESF-12
WH-RESF-13
WH-RESF-14
WH-RESF-15
WH-RESF-16
WH-RESF-17
WH-RESF-18
WH-RESF-19
WH-RESF-20
WH-RESF-21
WH-RESF-22
WH-RESF-23
WH-RESF-24
WH-RESF-25
WH-RESF-26
WH-RESF-27
WH-RESF-28
WH-RESF-29
WH-RESF-30
WH-RESF-31
WH-RESF-32
WH-RESF-33
WH-RESF-34
WH-RESF-35
WH-RESF-36
WH-RESF-37
WH-RESF-38
WH-RESF-39
WH-RESF-40
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Number of Flutes
(sheet)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
Tool No.
1 Piece(s)Available

8 Days or more

61346808408806
1 Piece(s)Available

8 Days or more

716410808408807
1 Piece(s)Available

8 Days or more

819410858408808
1 Piece(s)Available

8 Days or more

919410958408809
1 Piece(s)Available

8 Days or more

10224101008408810
1 Piece(s)Available

8 Days or more

11224121058408811
1 Piece(s)Available

8 Days or more

12264121108408812
1 Piece(s)Available

8 Days or more

13264121108408813
1 Piece(s)Available

8 Days or more

14264121108408814
1 Piece(s)Available

8 Days or more

15264121208408815
1 Piece(s)Available

8 Days or more

16324161258408816
1 Piece(s)Available

8 Days or more

17324161258408817
1 Piece(s)Available

8 Days or more

18324161258408818
1 Piece(s)Available

8 Days or more

19324161358408819
1 Piece(s)Available

8 Days or more

20384201408408820
1 Piece(s)Available

8 Days or more

21384201408408821
1 Piece(s)Available

8 Days or more

22385201408408822
1 Piece(s)Available

8 Days or more

23385201408408823
1 Piece(s)Available

8 Days or more

24455251608408824
1 Piece(s)Available

8 Days or more

25455251608408825
1 Piece(s)Available

8 Days or more

26455251608408826
1 Piece(s)Available

8 Days or more

27455251608408827
1 Piece(s)Available

8 Days or more

28455251608408828
1 Piece(s)Available

8 Days or more

29455251608408829
1 Piece(s)Available

8 Days or more

30456251608408830
1 Piece(s)Available

8 Days or more

31536321708408831
1 Piece(s)Available

8 Days or more

32536321708408832
1 Piece(s)Available

8 Days or more

33536321708408833
1 Piece(s)Available

8 Days or more

34536321758408834
1 Piece(s)Available

8 Days or more

35536321758408835
1 Piece(s)Available

8 Days or more

36536321758408836
1 Piece(s)Available

8 Days or more

37536321758408837
1 Piece(s)Available

8 Days or more

38636321858408838
1 Piece(s)Available

8 Days or more

39636321858408839
1 Piece(s)Available

8 Days or more

40636321858408840

Loading...

  1. 1

Basic Information

Work Material General steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper Flute Shape Type Roughing Tool Material Type Cobalt HSS
Processing Applications Plane / Side / Groove Helix Angle (θ) Standard torsion (30-40°) Link Straight
Torsion Angle (θ) Available Shape For Rough to Moderate Finish Surface Treatment WXL
Coating Details WXL coated

Additional Products in this Category

Tech Support