(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

End Mill (2-Flute Short Type for Aluminum) AL-EDS (AL-EDS-4)

End Mill (2-Flute Short Type for Aluminum) AL-EDS AL-EDS-4
  • Volume Discount

Aluminum HSS square end mill.
For complete product overview and details on End Mill (2-Flute Short Type for Aluminum) AL-EDS see the sections below:

PDF

Part Number

Configured Part Number is shown.

AL-EDS-4

 
Part Number
AL-EDS-4
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
Tool No.
1 Piece(s)Available

8 Days or more

4886081308

Loading...

  1. 1

Basic Information

Work Material Aluminum / Copper / Resin Flute Shape Type Square Number of Flutes(sheet) 2
Tool Material Type Cobalt HSS Processing Applications Plane / Side / Groove / Inclined Cuts Coating Non-Coated
Helix Angle (θ) Standard torsion (30-40°) Link Straight

Please check the type/dimensions/specifications of the part AL-EDS-4 in the End Mill (2-Flute Short Type for Aluminum) AL-EDS series.

Products like this...

Part Number
AL-EDS-12
AL-EDS-13
AL-EDS-14
AL-EDS-4.5
AL-EDS-5
AL-EDS-5.5
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
Tool No.
1 Piece(s)Available

8 Days or more

1222128081322
1 Piece(s)Available

8 Days or more

1326128581323
1 Piece(s)Available

8 Days or more

1426169081324
1 Piece(s)Available

8 Days or more

4.51086081309
1 Piece(s)Available

8 Days or more

51086081310
1 Piece(s)Available

8 Days or more

5.51286081311

Additional Products in this Category

Tech Support