(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

V Coating XPM End Mill (4-Flute Short Type) V-XPM-EMS

V Coating XPM End Mill (4-Flute Short Type) V-XPM-EMS
  • Volume Discount

Made of V coated powder HSS XPM. Provides excellent sharpness and stable tool life.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
V-XPM-EMS-2.5
V-XPM-EMS-3
V-XPM-EMS-3.5
V-XPM-EMS-4
V-XPM-EMS-4.5
V-XPM-EMS-5
V-XPM-EMS-5.5
V-XPM-EMS-6
V-XPM-EMS-6.5
V-XPM-EMS-7
V-XPM-EMS-7.5
V-XPM-EMS-8
V-XPM-EMS-8.5
V-XPM-EMS-9
V-XPM-EMS-9.5
V-XPM-EMS-10
V-XPM-EMS-11
V-XPM-EMS-12
V-XPM-EMS-13
V-XPM-EMS-14
V-XPM-EMS-15
V-XPM-EMS-16
V-XPM-EMS-17
V-XPM-EMS-18
V-XPM-EMS-19
V-XPM-EMS-20
V-XPM-EMS-21
V-XPM-EMS-22
V-XPM-EMS-23
V-XPM-EMS-24
V-XPM-EMS-25
V-XPM-EMS-26
V-XPM-EMS-27
V-XPM-EMS-28
V-XPM-EMS-29
V-XPM-EMS-30
V-XPM-EMS-31
V-XPM-EMS-32
V-XPM-EMS-33
V-XPM-EMS-34
V-XPM-EMS-35
V-XPM-EMS-36
V-XPM-EMS-37
V-XPM-EMS-38
V-XPM-EMS-39
V-XPM-EMS-40
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
Tool No.
1 Piece(s)Available

8 Days or more

2.5106558452025
1 Piece(s)Available

8 Days or more

3106558452030
1 Piece(s)Available

8 Days or more

3.5128658452035
1 Piece(s)Available

8 Days or more

4128658452040
1 Piece(s)Available

8 Days or more

4.5158658452045
1 Piece(s)Available

8 Days or more

5158658452050
1 Piece(s)Available

8 Days or more

5.5158658452055
1 Piece(s)Available

8 Days or more

6158658452060
1 Piece(s)Available

8 Days or more

6.52010758452065
1 Piece(s)Available

8 Days or more

72010758452070
1 Piece(s)Available

8 Days or more

7.52010758452075
1 Piece(s)Available

8 Days or more

82010758452080
1 Piece(s)Available

8 Days or more

8.52510758452085
1 Piece(s)Available

8 Days or more

92510758452090
1 Piece(s)Available

8 Days or more

9.52510758452095
1 Piece(s)Available

17 Days or more

102510758452100
1 Piece(s)Available

8 Days or more

113012908452110
1 Piece(s)Available

17 Days or more

123012908452120
1 Piece(s)Available

8 Days or more

133512958452130
1 Piece(s)Available

8 Days or more

143516958452140
1 Piece(s)Available

8 Days or more

1540161008452150
1 Piece(s)Available

8 Days or more

1640161008452160
1 Piece(s)Available

8 Days or more

1740161008452170
1 Piece(s)Available

8 Days or more

1840161008452180
1 Piece(s)Available

8 Days or more

1945201158452190
1 Piece(s)Available

8 Days or more

2045201158452200
1 Piece(s)Available

8 Days or more

2145201158452210
1 Piece(s)Available

8 Days or more

2245201158452220
1 Piece(s)Available

8 Days or more

2350251258452230
1 Piece(s)Available

8 Days or more

2450251258452240
1 Piece(s)Available

8 Days or more

2550251258452250
1 Piece(s)Available

8 Days or more

2650251258452260
1 Piece(s)Available

8 Days or more

2755251308452270
1 Piece(s)Available

8 Days or more

2855251308452280
1 Piece(s)Available

8 Days or more

2955251308452290
1 Piece(s)Available

8 Days or more

3055251308452300
1 Piece(s)Available

8 Days or more

3160321608452310
1 Piece(s)Available

8 Days or more

3260321608452320
1 Piece(s)Available

8 Days or more

3360321608452330
1 Piece(s)Available

8 Days or more

3460321608452340
1 Piece(s)Available

8 Days or more

3560321608452350
1 Piece(s)Available

8 Days or more

3665321658452360
1 Piece(s)Available

8 Days or more

3765321658452370
1 Piece(s)Available

8 Days or more

3865321658452380
1 Piece(s)Available

8 Days or more

3965321658452390
1 Piece(s)Available

8 Days or more

4065321658452400

Loading...

  1. 1

Basic Information

Work Material General steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper Flute Shape Type Square Number of Flutes(sheet) 4
Tool Material Type Powder high-speed steel Processing Applications Plane / Side / Groove / Inclined Cuts Helix Angle (θ) Standard torsion (30-40°)
Link Straight Coating Details V coated

Additional Products in this Category

Tech Support