(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

V Coating XPM End Mill (2-Flute Medium Type) V-XPM-EDN (V-XPM-EDN-1)

V Coating XPM End Mill (2-Flute Medium Type) V-XPM-EDN V-XPM-EDN-1
  • Volume Discount

Made of V coated powder HSS XPM. Provides excellent sharpness and stable tool life.

PDF

Part Number

Configured Part Number is shown.

V-XPM-EDN-1

 
Part Number
V-XPM-EDN-1
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
Tool No.
1 Piece(s)Available

8 Days or more

13.56558450510

Loading...

  1. 1

Basic Information

Work Material General steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper Flute Shape Type Square Number of Flutes(sheet) 2
Tool Material Type Powder high-speed steel Processing Applications Plane / Side / Groove / Inclined Cuts Helix Angle (θ) Standard torsion (30-40°)
Link Straight Coating Details V coated

Please check the type/dimensions/specifications of the part V-XPM-EDN-1 in the V Coating XPM End Mill (2-Flute Medium Type) V-XPM-EDN series.

Products like this...

Part Number
V-XPM-EDN-1.5
V-XPM-EDN-10
V-XPM-EDN-11
V-XPM-EDN-12
V-XPM-EDN-13
V-XPM-EDN-14
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
Tool No.
1 Piece(s)Available

8 Days or more

1.556558450515
1 Piece(s)Available

8 Days or more

102510808450600
1 Piece(s)Available

8 Days or more

113012958450610
1 Piece(s)Available

8 Days or more

123012958450620
1 Piece(s)Available

8 Days or more

1335121008450630
1 Piece(s)Available

8 Days or more

1435161058450640

Additional Products in this Category

Tech Support