(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

For 2-Flute Keyway EKD (OH1) (EKD-OH1-3)

For 2-Flute Keyway EKD (OH1) EKD-OH1-3
  • Volume Discount

For Key Groove (OH1)
For complete product overview and details on For 2-Flute Keyway EKD (OH1) see the sections below:

PDF

Part Number

Configured Part Number is shown.

EKD-OH1-3

 
Part Number
EKD-OH1-3
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
Tool No.
1 Piece(s)Available

8 Days or more

3565080606

Loading...

  1. 1

Basic Information

Work Material General steel / Stainless Steel / Cast Iron / Aluminum / Copper Flute Shape Type Square Number of Flutes(sheet) 2
Tool Material Type Cobalt HSS Processing Applications Plane / Side / Groove / Inclined Cuts Coating Non-Coated
Helix Angle (θ) Weak torsion (15 to 25°) Link Straight Tolerance 0~+0.02

Please check the type/dimensions/specifications of the part EKD-OH1-3 in the For 2-Flute Keyway EKD (OH1) series.

Products like this...

Part Number
EKD-OH1-13
EKD-OH1-14
EKD-OH1-15
EKD-OH1-4
EKD-OH1-5
EKD-OH1-6
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
Tool No.
1 Piece(s)Available

10 Days or more

1315127580623
1 Piece(s)Available

8 Days or more

1415167580624
1 Piece(s)Available

8 Days or more

1515167580625
1 Piece(s)Available

8 Days or more

4686080608
1 Piece(s)Available

8 Days or more

5886080610
1 Piece(s)Available

8 Days or more

61086080612

Additional Products in this Category

Tech Support