(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Ultra FX Super End Mill (Corner Radius Short Type) FXS-CR-EMS (Part Numbers)

Carbide Ultra FX Super End Mill (Corner Radius Short Type) FXS-CR-EMS
  • Volume Discount

Radius end mill for high-speed processing with high rigidity. High speed machining of hardened steel is also possible.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
FXS-CR-EMS-6XR0.2
FXS-CR-EMS-6XR0.5
FXS-CR-EMS-6XR1
FXS-CR-EMS-8XR0.2
FXS-CR-EMS-8XR0.5
FXS-CR-EMS-8XR1
FXS-CR-EMS-8XR2
FXS-CR-EMS-10XR0.2
FXS-CR-EMS-10XR0.5
FXS-CR-EMS-10XR1
FXS-CR-EMS-10XR2
FXS-CR-EMS-12XR0.2
FXS-CR-EMS-12XR0.5
FXS-CR-EMS-12XR1
FXS-CR-EMS-12XR2
FXS-CR-EMS-12XR3
FXS-CR-EMS-16XR0.5
FXS-CR-EMS-16XR1
FXS-CR-EMS-16XR2
FXS-CR-EMS-16XR3
FXS-CR-EMS-20XR0.5
FXS-CR-EMS-20XR1
FXS-CR-EMS-20XR2
FXS-CR-EMS-20XR3
FXS-CR-EMS-25XR0.5
FXS-CR-EMS-25XR1
FXS-CR-EMS-25XR2
FXS-CR-EMS-25XR3
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
R Size
(mm)
Flute Length (ℓ)
(mm)
Number of Flutes
(sheet)
Overall Length (L)
(mm)
Link Diameter (d)
(mm)
Tool No.
1 Piece(s)Available

8 Days or more

60.21569068545509
1 Piece(s)Available

8 Days or more

60.51569068545511
1 Piece(s)Available

8 Days or more

611569068545512
1 Piece(s)Available

8 Days or more

80.220610088545514
1 Piece(s)Available

8 Days or more

80.520610088545516
1 Piece(s)Available

8 Days or more

8120610088545517
1 Piece(s)Available

8 Days or more

8220610088545518
1 Piece(s)Available

8 Days or more

100.2256100108545519
1 Piece(s)Available

8 Days or more

100.5256100108545521
1 Piece(s)Available

8 Days or more

101256100108545522
1 Piece(s)Available

8 Days or more

102256100108545523
1 Piece(s)Available

8 Days or more

120.2306110128545524
1 Piece(s)Available

8 Days or more

120.5306110128545526
1 Piece(s)Available

8 Days or more

121306110128545527
1 Piece(s)Available

8 Days or more

122306110128545528
1 Piece(s)Available

8 Days or more

123306110128545529
1 Piece(s)Available

8 Days or more

160.5406140168545531
1 Piece(s)Available

8 Days or more

161406140168545532
1 Piece(s)Available

8 Days or more

162406140168545533
1 Piece(s)Available

8 Days or more

163406140168545534
1 Piece(s)Available

8 Days or more

200.5456160208545536
1 Piece(s)Available

8 Days or more

201456160208545537
1 Piece(s)Available

8 Days or more

202456160208545538
1 Piece(s)Available

8 Days or more

203456160208545539
1 Piece(s)Available

8 Days or more

250.5508180258545541
1 Piece(s)Available

8 Days or more

251508180258545542
1 Piece(s)Available

8 Days or more

252508180258545543
1 Piece(s)Available

8 Days or more

253508180258545544

Loading...

  1. 1

Basic Information

Work Material General steel / Quenched and tempered steel / High hardness steel –HRC55 / High hardness steel –HRC60 / High hardness steel –HRC65 / Stainless Steel / Cast Iron / Titanium Model Radius Processing Applications Plane / Side / Curved surface
Coating TiAlN Helix Angle (Θ) Powerful Torsion (45°-60°) Surface Treatment FX

Additional Products in this Category

Tech Support