(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Next generation high torsion radius end mill with great chip discharge performance and high blade rigidity. Supports a wide range of cutter passes including ramping and profile processing in addition to normal 2D machining.
Part Number
Configured Part Number is shown.
WX-CR-PHS-6XR0.3
Flute Diameter (D)(φ) | 6 | R Size(mm) | 0.3 |
---|---|---|---|
Work Material | General steel[◎] / Quenched and tempered steel[◎] / High hardness steel –HRC55[○] / High hardness steel –HRC60[○] / Stainless Steel[◎] / Cast Iron[◎] / Aluminum[○] / Titanium[◎] / Copper[○] | Flute Length (ℓ)(mm) | 13 |
Number of Flutes(sheet) | 4 | Model | Radius |
Overall Length (L)(mm) | 60 | Link Diameter (d)(mm) | 6 |
Processing Applications | Plane / Side / Curved surface | Coating | TiAlN |
Helix Angle (Θ) | Powerful Torsion (45°-60°) | Tool No. | 3016362 |
Show More | |||
Surface Treatment | WX | - | - |
Show Less |
Flute Diameter (D)(φ) | 6 | R Size(mm) | 0.3 | Work Material | General steel / Quenched and tempered steel / High hardness steel –HRC55 / High hardness steel –HRC60 / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper |
---|---|---|---|---|---|
Flute Length (ℓ)(mm) | 13 | Number of Flutes(sheet) | 4 | Model | Radius |
Overall Length (L)(mm) | 60 | Link Diameter (d)(mm) | 6 | Processing Applications | Plane / Side / Curved surface |
Coating | TiAlN | Helix Angle (Θ) | Powerful Torsion (45°-60°) | Tool No. | 3016362 |
Surface Treatment | WX |
Please check the type/dimensions/specifications of the part WX-CR-PHS-6XR0.3 in the WX21 Carbide End Mill, 4-Blade Short Rounded Corner High-Strength Heavy Cutting Type WX-CR-PHS series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy