(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Streak generation is suppressed by rounding the shank end face
Part Number
Configured Part Number is shown.
CA-MFE-SF-18XR1
R Size(mm) | 1 | Work Material | Aluminum / Copper | Number of Flutes(sheet) | 3 |
---|---|---|---|---|---|
Model | Radius | Processing Applications | Plane / Side / Curved surface / Groove / Plunging (Z feed) | Coating | Non-Coated |
Helix Angle (Θ) | No torsion |
Please check the type/dimensions/specifications of the part CA-MFE-SF-18XR1 in the 3-Flute, for Aluminum Alloy CA-MFE-SF series.
Part Number |
---|
CA-MFE-SF-22XR1 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy