(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

2-Flute, Corner R Long Type FX-CR-MG-EDL

2-Flute, Corner R Long Type FX-CR-MG-EDL
  • Volume Discount

Long shank type to enable machining deep parts. Can be also used as a corner chipping countermeasure.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
FX-CR-MG-EDL-6XR0.5
FX-CR-MG-EDL-6XR1
FX-CR-MG-EDL-8XR0.5
FX-CR-MG-EDL-8XR1
FX-CR-MG-EDL-8XR1.5
FX-CR-MG-EDL-8XR2
FX-CR-MG-EDL-10XR0.5
FX-CR-MG-EDL-10XR1
FX-CR-MG-EDL-10XR1.5
FX-CR-MG-EDL-10XR2
FX-CR-MG-EDL-12XR0.5
FX-CR-MG-EDL-12XR1
FX-CR-MG-EDL-12XR1.5
FX-CR-MG-EDL-12XR2
FX-CR-MG-EDL-12XR3
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
R Size
(mm)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Link Diameter (d)
(mm)
Tool No.
1 Piece(s)Available

8 Days or more

60.5209068523643
1 Piece(s)Available

8 Days or more

61209068523645
1 Piece(s)Available

8 Days or more

80.52810088523663
1 Piece(s)Available

8 Days or more

812810088523665
1 Piece(s)Available

8 Days or more

81.52810088523667
1 Piece(s)Available

8 Days or more

822810088523669
1 Piece(s)Available

8 Days or more

100.534100108523683
1 Piece(s)Available

8 Days or more

10134100108523685
1 Piece(s)Available

8 Days or more

101.534100108523687
1 Piece(s)Available

8 Days or more

10234100108523689
1 Piece(s)Available

8 Days or more

120.540110128523703
1 Piece(s)Available

8 Days or more

12140110128523705
1 Piece(s)Available

8 Days or more

121.540110128523707
1 Piece(s)Available

8 Days or more

12240110128523709
1 Piece(s)Available

8 Days or more

12340110128523713

Loading...

  1. 1

Basic Information

Work Material General steel / Quenched and tempered steel / High hardness steel –HRC55 / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper Number of Flutes(sheet) 2 Model Radius
Processing Applications Plane / Side / Curved surface / Groove / Plunging (Z feed) Coating TiAlN Helix Angle (Θ) Standard torsion (30-40°)
Surface Treatment FX

Additional Products in this Category

Tech Support