(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

2-Flute, Corner R, Short Type GX-CR-EDS-SF

2-Flute, Corner R, Short Type GX-CR-EDS-SF
  • Volume Discount

Carbide mushroom-shaped end mill with rounded corners developed for shrink-fit types.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
GX-CR-EDS-SF-10XR0.5
GX-CR-EDS-SF-10XR1
GX-CR-EDS-SF-12XR0.5
GX-CR-EDS-SF-12XR1
GX-CR-EDS-SF-16XR0.5
GX-CR-EDS-SF-16XR1
GX-CR-EDS-SF-20XR0.5
GX-CR-EDS-SF-20XR1
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
R Size
(mm)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Link Diameter (d)
(mm)
Tool No.
1 Piece(s)Available

8 Days or more

100.5103263001103
1 Piece(s)Available

8 Days or more

101103263001105
1 Piece(s)Available

8 Days or more

120.5123463001123
1 Piece(s)Available

8 Days or more

121123463001125
1 Piece(s)Available

10 Days or more

160.51649103001163
1 Piece(s)Available

8 Days or more

1611649103001165
1 Piece(s)Available

8 Days or more

200.52058123001203
1 Piece(s)Available

8 Days or more

2012058123001205

Loading...

  1. 1

Basic Information

Work Material General steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Copper Number of Flutes(sheet) 2 Model Radius
Processing Applications Plane / Side / Curved surface / Groove / Plunging (Z feed) Coating For General Steels (AlCrN, etc.) Helix Angle (Θ) No torsion

Additional Products in this Category

Tech Support