(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

2-Flute, Long Neck, Ball End Type (Deep Rib Ball Type) WX-LN-EBD

2-Flute, Long Neck, Ball End Type (Deep Rib Ball Type) WX-LN-EBD
  • Volume Discount

A long neck ball where the effective length can be selected to suit the machining shape. The high toughness carbide base material achieves stable cutting for a wide range of processing.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
WX-LN-EBD-R0.1X0.5
WX-LN-EBD-R0.1X1
WX-LN-EBD-R0.1X1.5
WX-LN-EBD-R0.2X1
WX-LN-EBD-R0.2X1.5
WX-LN-EBD-R0.2X2
WX-LN-EBD-R0.2X2.5
WX-LN-EBD-R0.2X3
WX-LN-EBD-R0.3X2
WX-LN-EBD-R0.3X3
WX-LN-EBD-R0.3X4
WX-LN-EBD-R0.3X5
WX-LN-EBD-R0.3X6
WX-LN-EBD-R0.3X8
WX-LN-EBD-R0.4X2
WX-LN-EBD-R0.4X4
WX-LN-EBD-R0.4X5
WX-LN-EBD-R0.4X6
WX-LN-EBD-R0.4X7
WX-LN-EBD-R0.4X8
WX-LN-EBD-R0.4X10
WX-LN-EBD-R0.5X3
WX-LN-EBD-R0.5X4
WX-LN-EBD-R0.5X5
WX-LN-EBD-R0.5X6
WX-LN-EBD-R0.5X7
WX-LN-EBD-R0.5X8
WX-LN-EBD-R0.5X9
WX-LN-EBD-R0.5X10
WX-LN-EBD-R0.5X12
WX-LN-EBD-R0.5X14
WX-LN-EBD-R0.5X16
WX-LN-EBD-R0.5X20
WX-LN-EBD-R0.6X6
WX-LN-EBD-R0.6X8
WX-LN-EBD-R0.6X10
WX-LN-EBD-R0.6X12
WX-LN-EBD-R0.7X8
WX-LN-EBD-R0.7X12
WX-LN-EBD-R0.7X16
WX-LN-EBD-R0.8X8
WX-LN-EBD-R0.8X12
WX-LN-EBD-R0.8X16
WX-LN-EBD-R0.8X20
WX-LN-EBD-R0.9X8
WX-LN-EBD-R0.9X12
WX-LN-EBD-R0.9X16
WX-LN-EBD-R0.9X20
WX-LN-EBD-R0.15X1
WX-LN-EBD-R0.15X1.5
WX-LN-EBD-R0.15X2
WX-LN-EBD-R0.25X2
WX-LN-EBD-R0.25X3
WX-LN-EBD-R0.25X4
WX-LN-EBD-R0.25X5
WX-LN-EBD-R0.25X6
WX-LN-EBD-R0.25X8
WX-LN-EBD-R0.75X8
WX-LN-EBD-R0.75X12
WX-LN-EBD-R0.75X16
Part NumberMinimum order quantityVolume DiscountDays to Ship R Size
(mm)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Length Under Neck (ℓ1)
(mm)
Link Diameter (d)
(mm)
Tool No. Neck diameter
(mm)
1 Piece(s)Available

8 Days or more

0.10.16450.5430302010.18
1 Piece(s)Available

8 Days or more

0.10.16451430302020.18
1 Piece(s)Available

8 Days or more

0.10.16451.5430302030.18
1 Piece(s)Available

8 Days or more

0.20.3451430304020.37
1 Piece(s)Available

8 Days or more

0.20.3451.5430304030.37
1 Piece(s)Available

8 Days or more

0.20.3452430304040.37
1 Piece(s)Available

8 Days or more

0.20.3452.5430304050.37
1 Piece(s)Available

8 Days or more

0.20.3453430304060.37
1 Piece(s)Available

8 Days or more

0.30.5452430306020.55
1 Piece(s)Available

8 Days or more

0.30.5453430306030.55
1 Piece(s)Available

8 Days or more

0.30.5454430306040.55
1 Piece(s)Available

8 Days or more

0.30.5455430306050.55
1 Piece(s)Available

8 Days or more

0.30.5456430306060.55
1 Piece(s)Available

8 Days or more

0.30.5458430306080.55
1 Piece(s)Available

8 Days or more

0.40.6452430308020.75
1 Piece(s)Available

8 Days or more

0.40.6454430308040.75
1 Piece(s)Available

8 Days or more

0.40.6455430308050.75
1 Piece(s)Available

8 Days or more

0.40.6456430308060.75
1 Piece(s)Available

8 Days or more

0.40.6457430308070.75
1 Piece(s)Available

8 Days or more

0.40.6458430308080.75
1 Piece(s)Available

8 Days or more

0.40.64510430308100.75
1 Piece(s)Available

8 Days or more

0.50.8453430310030.95
1 Piece(s)Available

8 Days or more

0.50.8454430310040.95
1 Piece(s)Available

8 Days or more

0.50.8455430310050.95
1 Piece(s)Available

8 Days or more

0.50.8456430310060.95
1 Piece(s)Available

8 Days or more

0.50.8457430310070.95
1 Piece(s)Available

8 Days or more

0.50.8458430310080.95
1 Piece(s)Available

8 Days or more

0.50.8459430310090.95
1 Piece(s)Available

8 Days or more

0.50.84510430310100.95
1 Piece(s)Available

8 Days or more

0.50.84512430310120.95
1 Piece(s)Available

8 Days or more

0.50.85014430310140.95
1 Piece(s)Available

8 Days or more

0.50.85016430310160.95
1 Piece(s)Available

8 Days or more

0.50.85520430310200.95
1 Piece(s)Available

8 Days or more

0.61456430312061.15
1 Piece(s)Available

8 Days or more

0.61458430312081.15
1 Piece(s)Available

8 Days or more

0.614510430312101.15
1 Piece(s)Available

8 Days or more

0.614512430312121.15
1 Piece(s)Available

8 Days or more

0.71.1458430314081.35
1 Piece(s)Available

8 Days or more

0.71.14512430314121.35
1 Piece(s)Available

8 Days or more

0.71.15016430314161.35
1 Piece(s)Available

8 Days or more

0.81.3458430316081.55
1 Piece(s)Available

8 Days or more

0.81.34512430316121.55
1 Piece(s)Available

8 Days or more

0.81.35016430316161.55
1 Piece(s)Available

8 Days or more

0.81.35520430316201.55
1 Piece(s)Available

8 Days or more

0.91.4458430318081.75
1 Piece(s)Available

8 Days or more

0.91.44512430318121.75
1 Piece(s)Available

8 Days or more

0.91.45016430318161.75
1 Piece(s)Available

8 Days or more

0.91.45520430318201.75
1 Piece(s)Available

8 Days or more

0.150.24451430303020.28
1 Piece(s)Available

8 Days or more

0.150.24451.5430303030.28
1 Piece(s)Available

8 Days or more

0.150.24452430303040.28
1 Piece(s)Available

8 Days or more

0.250.4452430305020.45
1 Piece(s)Available

8 Days or more

0.250.4453430305030.45
1 Piece(s)Available

8 Days or more

0.250.4454430305040.45
1 Piece(s)Available

8 Days or more

0.250.4455430305050.45
1 Piece(s)Available

8 Days or more

0.250.4456430305060.45
1 Piece(s)Available

8 Days or more

0.250.4458430305080.45
1 Piece(s)Available

8 Days or more

0.751.2458430315081.45
1 Piece(s)Available

8 Days or more

0.751.24512430315121.45
1 Piece(s)Available

8 Days or more

0.751.25016430315161.45

Loading...

Basic Information

Model Long-Neck Ball Work Material General steel / Quenched and tempered steel / High hardness steel –HRC55 / High hardness steel –HRC60 / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper Number of Flutes(sheet) 2
Coating TiAlN R Precision(µm) -0.01~+0.01 Processing Applications Curved surface / Side / Engraving / R Groove
With/Without Torsion Available

Additional Products in this Category

Tech Support