(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

3-Flute, Long Shank, Ball End Type (High Efficiency) FXS-LS-EBT

3-Flute, Long Shank, Ball End Type (High Efficiency) FXS-LS-EBT
  • Volume Discount

In addition to conventional coating properties, this coating has extremely high oxidation resistance to achieve high-speed machining.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
FXS-LS-EBT-R3X140
FXS-LS-EBT-R4X160
FXS-LS-EBT-R5X180
FXS-LS-EBT-R6X200
FXS-LS-EBT-R8X220
FXS-LS-EBT-R10X250
Part NumberMinimum order quantityVolume DiscountDays to Ship R Size
(mm)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Link Diameter (d)
(mm)
Tool No.
1 Piece(s)Available

8 Days or more

31214068518406
1 Piece(s)Available

8 Days or more

41416088518408
1 Piece(s)Available

8 Days or more

518180108518410
1 Piece(s)Available

8 Days or more

622200128518412
1 Piece(s)Available

8 Days or more

830220168518416
1 Piece(s)Available

8 Days or more

1038250208518420

Loading...

  1. 1

Basic Information

Model Ball Work Material General steel / Quenched and tempered steel / High hardness steel –HRC55 / High hardness steel –HRC60 / High hardness steel –HRC65 Number of Flutes(sheet) 3
Coating TiAlN R Precision(µm) -0.015~+0.015 Processing Applications Curved surface / Side / Engraving / R Groove
With/Without Torsion Available

Additional Products in this Category

Tech Support