(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A small diameter ball end mill series with a CrN coating for excellent lubricity. Ideal for fine processing of copper electrodes and IT parts.
Loading...
Model | Ball | Work Material | Aluminum / Copper / Resin | Number of Flutes(sheet) | 2 |
---|---|---|---|---|---|
Coating | CrN | Overall Length (L)(mm) | 40 | Link Diameter (d)(mm) | 3 |
R Precision(µm) | -0.01~+0.01 | Processing Applications | Curved surface / Side / Engraving / R Groove | With/Without Torsion | Available |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy