(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Multi-Flute, Long Shank, Short (High Rigidity) FXS-LS-EMS (Part Numbers)

Multi-Flute, Long Shank, Short (High Rigidity) FXS-LS-EMS
  • Volume Discount

Long shank end mill with extremely high tool rigidity. Machining is possible with a wide range of materials, from general materials to hardened steel.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
FXS-LS-EMS-3
FXS-LS-EMS-4
FXS-LS-EMS-5
FXS-LS-EMS-6
FXS-LS-EMS-8
FXS-LS-EMS-10
FXS-LS-EMS-12
FXS-LS-EMS-16
FXS-LS-EMS-18
FXS-LS-EMS-20
FXS-LS-EMS-22
FXS-LS-EMS-25
FXS-LS-EMS-28
FXS-LS-EMS-30
FXS-LS-EMS-30X25
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Number of Flutes
(sheet)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
Tool No. Blade diameter tolerance
(mm)
1 Piece(s)Available

8 Days or more

310468085385300~-0.02
1 Piece(s)Available

8 Days or more

412468085385400~-0.02
1 Piece(s)Available

8 Days or more

515468085385500~-0.02
1 Piece(s)Available

8 Days or more

615669085385600~-0.02
1 Piece(s)Available

8 Days or more

8206810085385800~-0.02
1 Piece(s)Available

8 Days or more

102561010085386000~-0.02
1 Piece(s)Available

8 Days or more

123061211085386200~-0.02
1 Piece(s)Available

8 Days or more

164061614085386600~-0.03
1 Piece(s)Available

8 Days or more

184061616085386800~-0.03
1 Piece(s)Available

8 Days or more

204562016085387000~-0.03
1 Piece(s)Available

8 Days or more

224562018085387200~-0.03
1 Piece(s)Available

8 Days or more

255082518085387500~-0.03
1 Piece(s)Available

8 Days or more

285582520085387800~-0.03
1 Piece(s)Available

8 Days or more

305583220085388000~-0.03
1 Piece(s)Available

8 Days or more

305582520085389000~-0.03

Loading...

  1. 1

Basic Information

Work Material General steel / Quenched and tempered steel / High hardness steel –HRC55 / High hardness steel –HRC60 / High hardness steel –HRC65 / Stainless Steel / Cast Iron / Titanium Model Square Coating TiAlN
Processing Applications Plane / Side / Groove / Inclined Cuts Flute Shape With Lead Helix Angle (θ) Powerful Torsion (45°-60°)

Additional Products in this Category

Tech Support