(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Deep Engraving Compatible Type Multifunction FXS-HPE

Deep Engraving Compatible Type Multifunction FXS-HPE
  • Volume Discount

Since it has a long shank, it enables high-efficiency machining even when working on wall grooves, with no concern required for interference.

PDF

Part Number

Configured Part Number is shown.

FXS-HPE-14

 
Part Number
FXS-HPE-14
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Flute Diameter (D)(φ) 14 Work Material General steel / Quenched and tempered steel / High hardness steel –HRC55 / High hardness steel –HRC60 / Stainless Steel / Cast Iron / Titanium Flute Length (ℓ)(mm) 21
Number of Flutes(sheet) 4 Model Square Coating TiAlN
Link Diameter (d)(mm) 12 Overall Length (L)(mm) 160 Processing Applications Plane / Side / Groove / Inclined Cuts
Flute Shape With Lead Helix Angle (θ) Powerful Torsion (45°-60°) Tool No. 8546640
Blade diameter tolerance(mm) 0~-0.02

Please check the type/dimensions/specifications of the part FXS-HPE-14 in the Deep Engraving Compatible Type Multifunction FXS-HPE series.

Additional Products in this Category

Tech Support