(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

2-Flute Long Shank Regular Type for Graphite GF-LS-EDR

2-Flute Long Shank Regular Type for Graphite GF-LS-EDR
  • Volume Discount

Adopts carbide alloy as the base material for extremely excellent wear resistance. Realizes a longer service life with graphite machining.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
GF-LS-EDR-2
GF-LS-EDR-3
GF-LS-EDR-4
GF-LS-EDR-5
GF-LS-EDR-6
GF-LS-EDR-7
GF-LS-EDR-8
GF-LS-EDR-9
GF-LS-EDR-10
GF-LS-EDR-11
GF-LS-EDR-12
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
Length Under Neck (ℓ1)
(mm)
Tool No. Neck diameter
(mm)
1 Piece(s)Available

8 Days or more

21041002585269021.9
1 Piece(s)Available

8 Days or more

31541004085269032.9
1 Piece(s)Available

12 Days or more

42041006085269043.9
1 Piece(s)Available

8 Days or more

52561407085269054.8
1 Piece(s)Available

8 Days or more

63061408085269065.8
1 Piece(s)Available

8 Days or more

7356160-8526907-
1 Piece(s)Available

8 Days or more

840816010085269087.8
1 Piece(s)Available

8 Days or more

9458180-8526909-
1 Piece(s)Available

8 Days or more

10501018012085269109.7
1 Piece(s)Available

8 Days or more

115510200-8526911-
1 Piece(s)Available

8 Days or more

126512200130852691211.7

Loading...

  1. 1

Basic Information

Work Material Graphite Number of Flutes(sheet) 2 Model Square
Coating Non-Coated Processing Applications Plane / Side / Groove / Plunging (Z feed) / Inclined Cuts Flute Shape With Lead
Helix Angle (θ) Standard torsion (30-40°) Blade diameter tolerance(mm) 0~-0.03

Additional Products in this Category

Tech Support