(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

4-Flute Stub Type FX-MG-EMSS

4-Flute Stub Type FX-MG-EMSS
  • Volume Discount

Blade length is 1.5 times the blade diameter, an ultra-short blade that is ideal for high speed machining with high speed machining centers.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
FX-MG-EMSS-3
FX-MG-EMSS-3.5
FX-MG-EMSS-4
FX-MG-EMSS-4.5
FX-MG-EMSS-5
FX-MG-EMSS-5.5
FX-MG-EMSS-6
FX-MG-EMSS-8
FX-MG-EMSS-10
FX-MG-EMSS-12
FX-MG-EMSS-14
FX-MG-EMSS-15
FX-MG-EMSS-16
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
Tool No. Blade diameter tolerance
(mm)
1 Piece(s)Available

8 Days or more

34.565084080300~-0.02
1 Piece(s)Available

8 Days or more

3.55.265084080350~-0.02
1 Piece(s)Available

8 Days or more

4665084080400~-0.02
1 Piece(s)Available

8 Days or more

4.56.865084080450~-0.02
1 Piece(s)Available

8 Days or more

57.565084080500~-0.02
1 Piece(s)Available

8 Days or more

5.58.265084080550~-0.02
1 Piece(s)Available

8 Days or more

6965084080600~-0.02
1 Piece(s)Available

8 Days or more

81286084080800~-0.02
1 Piece(s)Available

8 Days or more

1015107084081000~-0.02
1 Piece(s)Available

8 Days or more

1218127584081200~-0.02
1 Piece(s)Available

8 Days or more

1421128584081400~-0.03
1 Piece(s)Available

8 Days or more

1523169084081500~-0.03
1 Piece(s)Available

8 Days or more

16241610084081600~-0.03

Loading...

  1. 1

Basic Information

Work Material General steel / Quenched and tempered steel / High hardness steel –HRC55 / High hardness steel –HRC60 / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper Number of Flutes(sheet) 4 Model Square
Coating TiAlN Processing Applications Plane / Side / Groove / Inclined Cuts Flute Shape Sharp Edge
Helix Angle (θ) Standard torsion (30-40°)

Additional Products in this Category

Tech Support