(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

3-Flute, Short Type for Copper / Aluminum Alloy CA-ETS

3-Flute, Short Type for Copper / Aluminum Alloy CA-ETS
  • Volume Discount

With a wide chip pocket, which has been designed considering the sharpness and chip discharge, it realizes high efficiency machining of grooves and side faces.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
CA-ETS-3
CA-ETS-3.5
CA-ETS-4
CA-ETS-4.5
CA-ETS-5
CA-ETS-5.5
CA-ETS-6
CA-ETS-6.5
CA-ETS-7
CA-ETS-7.5
CA-ETS-8
CA-ETS-8.5
CA-ETS-9
CA-ETS-9.5
CA-ETS-10
CA-ETS-10.5
CA-ETS-11
CA-ETS-11.5
CA-ETS-12
CA-ETS-13
CA-ETS-14
CA-ETS-15
CA-ETS-16
CA-ETS-17
CA-ETS-18
CA-ETS-19
CA-ETS-20
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
Tool No.
1 Piece(s)Available

8 Days or more

386508502806
1 Piece(s)Available

8 Days or more

3.586508502807
1 Piece(s)Available

8 Days or more

4116508502808
1 Piece(s)Available

8 Days or more

4.5116508502809
1 Piece(s)Available

8 Days or more

5136508502810
1 Piece(s)Available

8 Days or more

5.5136508502811
1 Piece(s)Available

8 Days or more

6136508502812
1 Piece(s)Available

8 Days or more

6.5168608502813
1 Piece(s)Available

8 Days or more

7168608502814
1 Piece(s)Available

8 Days or more

7.5168608502815
1 Piece(s)Available

8 Days or more

8198608502816
1 Piece(s)Available

8 Days or more

8.51910708502817
1 Piece(s)Available

8 Days or more

91910708502818
1 Piece(s)Available

8 Days or more

9.51910708502819
1 Piece(s)Available

8 Days or more

102210708502820
1 Piece(s)Available

8 Days or more

10.52212758502850
1 Piece(s)Available

8 Days or more

112212758502821
1 Piece(s)Available

8 Days or more

11.52212758502851
1 Piece(s)Available

8 Days or more

122612758502822
1 Piece(s)Available

8 Days or more

132612858502823
1 Piece(s)Available

8 Days or more

142612858502824
1 Piece(s)Available

8 Days or more

152616908502825
1 Piece(s)Available

8 Days or more

1632161008502826
1 Piece(s)Available

8 Days or more

1732161008502827
1 Piece(s)Available

8 Days or more

1832161008502828
1 Piece(s)Available

8 Days or more

1932201008502829
1 Piece(s)Available

8 Days or more

2038201058502830

Loading...

  1. 1

Basic Information

Work Material Aluminum / Copper / Resin Number of Flutes(sheet) 3 Model Square
Coating Non-Coated Processing Applications Plane / Side / Groove / Plunging (Z feed) / Inclined Cuts Flute Shape With Lead
Helix Angle (θ) Standard torsion (30-40°) Blade diameter tolerance(mm) 0~-0.02

Additional Products in this Category

Tech Support