(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

2-Flute Medium Type MG-EDN (MG-EDN-3)

2-Flute Medium Type MG-EDN MG-EDN-3
  • Volume Discount

Sharp-edged.
For complete product overview and details on 2-Flute Medium Type MG-EDN see the sections below:

PDF

Part Number

Configured Part Number is shown.

MG-EDN-3

 
Part Number
MG-EDN-3
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
Tool No.
1 Piece(s)Available

8 Days or more

3106508510030

Loading...

  1. 1

Basic Information

Work Material General steel / Quenched and tempered steel / Cast Iron / Aluminum / Copper Number of Flutes(sheet) 2 Model Square
Coating Non-Coated Processing Applications Plane / Side / Groove / Plunging (Z feed) / Inclined Cuts Flute Shape Sharp Edge
Helix Angle (θ) Standard torsion (30-40°) Blade diameter tolerance(mm) 0~-0.03

Please check the type/dimensions/specifications of the part MG-EDN-3 in the 2-Flute Medium Type MG-EDN series.

Products like this...

Part Number
MG-EDN-11
MG-EDN-11.5
MG-EDN-12
MG-EDN-3.5
MG-EDN-4
MG-EDN-4.5
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
Tool No.
1 Piece(s)Available

8 Days or more

112812908510110
1 Piece(s)Available

8 Days or more

11.52812908510115
1 Piece(s)Available

8 Days or more

123412908510120
1 Piece(s)Available

8 Days or more

3.5126508510035
1 Piece(s)Available

8 Days or more

4146508510040
1 Piece(s)Available

8 Days or more

4.5146508510045

Additional Products in this Category

Tech Support