(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tool Prestressing Gauges - Limit Screw Ring, Unified, Class 2A

Tool Prestressing Gauges - Limit Screw Ring, Unified, Class 2A
  • Volume Discount

[Features]
· Class 2A (compliant with former JIS standard) limit gauge.

(i)Caution

  • The photo is a representative image.

PDF

Part Number

Configured Part Number is shown.

Part Number
LG-1-1/2-6UNC-GR2A
LG-1-1/2-6UNC-IR2A
LG-1-1/2-6UNC-WR2A
LG-1-1/2-12UNF-GR2A
LG-1-1/2-12UNF-IR2A
LG-1-1/2-12UNF-WR2A
LG-1-1/4-7UNC-GR2A
LG-1-1/4-7UNC-IR2A
LG-1-1/4-7UNC-WR2A
LG-1-1/4-12UNF-GR2A
LG-1-1/4-12UNF-IR2A
LG-1-1/4-12UNF-WR2A
LG-1-1/8-7UNC-GR2A
LG-1-1/8-7UNC-IR2A
LG-1-1/8-7UNC-WR2A
LG-1-1/8-12UNF-GR2A
LG-1-1/8-12UNF-IR2A
LG-1-1/8-12UNF-WR2A
LG-1/2-13UNC-GR2A
LG-1/2-13UNC-IR2A
LG-1/2-13UNC-WR2A
LG-1/2-20UNF-GR2A
LG-1/2-20UNF-IR2A
LG-1/2-20UNF-WR2A
LG-1-3/4-5UNC-GR2A
LG-1-3/4-5UNC-IR2A
LG-1-3/4-5UNC-WR2A
LG-1-3/8-6UNC-GR2A
LG-1-3/8-6UNC-IR2A
LG-1-3/8-6UNC-WR2A
LG-1-3/8-12UNF-GR2A
LG-1-3/8-12UNF-IR2A
LG-1-3/8-12UNF-WR2A
LG-1/4-20UNC-GR2A
LG-1/4-20UNC-IR2A
LG-1/4-20UNC-WR2A
LG-1/4-28UNF-GR2A
LG-1/4-28UNF-IR2A
LG-1/4-28UNF-WR2A
LG-1/4-32UNEF-GR2A
LG-1/4-32UNEF-IR2A
LG-1/4-32UNEF-WR2A
LG-1-8UNC-GR2A
LG-1-8UNC-IR2A
LG-1-8UNC-WR2A
LG-1-12UNF-GR2A
LG-1-12UNF-IR2A
LG-1-12UNF-WR2A
LG-1-14UNS-GR2A
LG-1-14UNS-IR2A
LG-1-14UNS-WR2A
LG-2-4-1/2UNC-GR2A
LG-2-4-1/2UNC-IR2A
LG-2-4-1/2UNC-WR2A
LG-3/4-10UNC-GR2A
LG-3/4-10UNC-IR2A
LG-3/4-10UNC-WR2A
LG-3/4-16UNF-GR2A
LG-3/4-16UNF-IR2A
LG-3/4-16UNF-WR2A
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Symbol Tool No.
1 Piece(s)Available

8 Days or more

1-1/2-6UNCGR34657
1 Piece(s)Available

8 Days or more

1-1/2-6UNCIR34658
1 Piece(s)Available

8 Days or more

1-1/2-6UNCWR34659
1 Piece(s)Available

8 Days or more

1-1/2-12UNFGR34667
1 Piece(s)Available

8 Days or more

1-1/2-12UNFIR34668
1 Piece(s)Available

8 Days or more

1-1/2-12UNFWR34669
1 Piece(s)Available

8 Days or more

1-1/4-7UNCGR34587
1 Piece(s)Available

8 Days or more

1-1/4-7UNCIR34588
1 Piece(s)Available

8 Days or more

1-1/4-7UNCWR34589
1 Piece(s)Available

8 Days or more

1-1/4-12UNFGR34597
1 Piece(s)Available

8 Days or more

1-1/4-12UNFIR34598
1 Piece(s)Available

8 Days or more

1-1/4-12UNFWR34599
1 Piece(s)Available

8 Days or more

1-1/8-7UNCGR34557
1 Piece(s)Available

8 Days or more

1-1/8-7UNCIR34558
1 Piece(s)Available

8 Days or more

1-1/8-7UNCWR34559
1 Piece(s)Available

8 Days or more

1-1/8-12UNFGR34567
1 Piece(s)Available

8 Days or more

1-1/8-12UNFIR34568
1 Piece(s)Available

8 Days or more

1-1/8-12UNFWR34569
1 Piece(s)Available

8 Days or more

1/2-13UNCGR34347
1 Piece(s)Available

8 Days or more

1/2-13UNCIR34348
1 Piece(s)Available

8 Days or more

1/2-13UNCWR34349
1 Piece(s)Available

8 Days or more

1/2-20UNFGR34367
1 Piece(s)Available

8 Days or more

1/2-20UNFIR34368
1 Piece(s)Available

8 Days or more

1/2-20UNFWR34369
1 Piece(s)Available

8 Days or more

1-3/4-5UNCGR34697
1 Piece(s)Available

8 Days or more

1-3/4-5UNCIR34698
1 Piece(s)Available

8 Days or more

1-3/4-5UNCWR34699
1 Piece(s)Available

8 Days or more

1-3/8-6UNCGR34627
1 Piece(s)Available

8 Days or more

1-3/8-6UNCIR34628
1 Piece(s)Available

8 Days or more

1-3/8-6UNCWR34629
1 Piece(s)Available

8 Days or more

1-3/8-12UNFGR34637
1 Piece(s)Available

8 Days or more

1-3/8-12UNFIR34638
1 Piece(s)Available

8 Days or more

1-3/8-12UNFWR34639
1 Piece(s)Available

8 Days or more

1/4-20UNCGR34227
1 Piece(s)Available

8 Days or more

1/4-20UNCIR34228
1 Piece(s)Available

8 Days or more

1/4-20UNCWR34229
1 Piece(s)Available

8 Days or more

1/4-28UNFGR34237
1 Piece(s)Available

8 Days or more

1/4-28UNFIR34238
1 Piece(s)Available

8 Days or more

1/4-28UNFWR34239
1 Piece(s)Available

8 Days or more

1/4-32UNEFGR34247
1 Piece(s)Available

8 Days or more

1/4-32UNEFIR34248
1 Piece(s)Available

8 Days or more

1/4-32UNEFWR34249
1 Piece(s)Available

8 Days or more

1-8UNCGR34517
1 Piece(s)Available

8 Days or more

1-8UNCIR34518
1 Piece(s)Available

8 Days or more

1-8UNCWR34519
1 Piece(s)Available

8 Days or more

1-12UNFGR34527
1 Piece(s)Available

8 Days or more

1-12UNFIR34528
1 Piece(s)Available

8 Days or more

1-12UNFWR34529
1 Piece(s)Available

8 Days or more

1-14UNSGR34537
1 Piece(s)Available

8 Days or more

1-14UNSIR34538
1 Piece(s)Available

8 Days or more

1-14UNSWR34539
1 Piece(s)Available

8 Days or more

2-4-1/2UNCGR34737
1 Piece(s)Available

8 Days or more

2-4-1/2UNCIR34738
1 Piece(s)Available

8 Days or more

2-4-1/2UNCWR34739
1 Piece(s)Available

8 Days or more

3/4-10UNCGR34457
1 Piece(s)Available

8 Days or more

3/4-10UNCIR34458
1 Piece(s)Available

8 Days or more

3/4-10UNCWR34459
1 Piece(s)Available

8 Days or more

3/4-16UNFGR34467
1 Piece(s)Available

8 Days or more

3/4-16UNFIR34468
1 Piece(s)Available

8 Days or more

3/4-16UNFWR34469
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Symbol Tool No.

Loading...

Basic Information

Product Type Gauge Ring Accuracy 2A

Additional Products in this Category

Tech Support