(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

2-Flute Short Type WX-EDS

2-Flute Short Type WX-EDS
  • Volume Discount

A general-purpose 2-flute end mill which uses a high-toughness carbide alloy as its base material for excellent stability. Can be used for a wide range of work materials and enables highly reliable processing.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
WX-EDS-9
WX-EDS-12
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
Tool No.
1 Piece(s)Available

8 Days or more

91910703010590
1 Piece(s)Available

8 Days or more

122612753010620

Loading...

  1. 1

Basic Information

Work Material General steel / Quenched and tempered steel / High hardness steel –HRC55 / High hardness steel –HRC60 / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper Number of Flutes(sheet) 2 Model Square
Coating TiAlN Processing Applications Plane / Side / Groove / Plunging (Z feed) / Inclined Cuts Flute Shape Sharp Edge
Helix Angle (θ) Standard torsion (30-40°) Blade diameter tolerance(mm) 0~-0.02

Additional Products in this Category

Tech Support