(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

2-Flute 3D Type WXL-3D-DE

2-Flute 3D Type WXL-3D-DE
  • Volume Discount

2-flute end mill with hard lubricant film WXL coating applied. It is effective for cutting copper alloys as well as steel. Recommended for both wet and dry work.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
WXL-3D-DE-0.1
WXL-3D-DE-0.2
WXL-3D-DE-0.3
WXL-3D-DE-0.4
WXL-3D-DE-0.5
WXL-3D-DE-0.6
WXL-3D-DE-0.7
WXL-3D-DE-0.8
WXL-3D-DE-0.9
WXL-3D-DE-1.1
WXL-3D-DE-1.2
WXL-3D-DE-1.3
WXL-3D-DE-1.4
WXL-3D-DE-1.6
WXL-3D-DE-1.7
WXL-3D-DE-1.8
WXL-3D-DE-1.9
WXL-3D-DE-2
WXL-3D-DE-2.1
WXL-3D-DE-2.2
WXL-3D-DE-2.3
WXL-3D-DE-2.4
WXL-3D-DE-2.5
WXL-3D-DE-2.6
WXL-3D-DE-2.7
WXL-3D-DE-2.8
WXL-3D-DE-2.9
WXL-3D-DE-3
WXL-3D-DE-3.1
WXL-3D-DE-3.2
WXL-3D-DE-3.3
WXL-3D-DE-3.4
WXL-3D-DE-3.5
WXL-3D-DE-3.6
WXL-3D-DE-3.7
WXL-3D-DE-3.8
WXL-3D-DE-3.9
WXL-3D-DE-4
WXL-3D-DE-4.1
WXL-3D-DE-4.2
WXL-3D-DE-4.3
WXL-3D-DE-4.4
WXL-3D-DE-4.5
WXL-3D-DE-4.6
WXL-3D-DE-4.7
WXL-3D-DE-4.8
WXL-3D-DE-4.9
WXL-3D-DE-5
WXL-3D-DE-5.1
WXL-3D-DE-5.2
WXL-3D-DE-5.3
WXL-3D-DE-5.4
WXL-3D-DE-5.5
WXL-3D-DE-5.6
WXL-3D-DE-5.7
WXL-3D-DE-5.8
WXL-3D-DE-5.9
WXL-3D-DE-6
WXL-3D-DE-6.5
WXL-3D-DE-7
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
Flute Shape Tool No. Blade diameter tolerance
(mm)
1 Piece(s)Available

8 Days or more

0.10.3445Sharp Edge31824010~-0.02
1 Piece(s)Available

8 Days or more

0.20.6445Sharp Edge31824020~-0.02
1 Piece(s)Available

17 Days or more

0.30.9445Sharp Edge31824030~-0.02
1 Piece(s)Available

8 Days or more

0.41.2445Sharp Edge31824040~-0.02
1 Piece(s)Available

8 Days or more

0.51.5445Sharp Edge31824050~-0.02
1 Piece(s)Available

8 Days or more

0.61.8445Sharp Edge31824060~-0.02
1 Piece(s)Available

8 Days or more

0.72.1445Sharp Edge31824070~-0.02
1 Piece(s)Available

8 Days or more

0.82.4445Sharp Edge31824080~-0.02
1 Piece(s)Available

8 Days or more

0.92.7445Sharp Edge31824090~-0.02
1 Piece(s)Available

8 Days or more

1.13.3445Sharp Edge31824110~-0.02
1 Piece(s)Available

8 Days or more

1.23.6445Sharp Edge31824120~-0.02
1 Piece(s)Available

8 Days or more

1.33.9445Sharp Edge31824130~-0.02
1 Piece(s)Available

8 Days or more

1.44.2445Sharp Edge31824140~-0.02
1 Piece(s)Available

8 Days or more

1.64.8445Sharp Edge31824160~-0.02
1 Piece(s)Available

8 Days or more

1.75.1445Sharp Edge31824170~-0.02
1 Piece(s)Available

8 Days or more

1.85.4445Sharp Edge31824180~-0.02
1 Piece(s)Available

8 Days or more

1.95.7445Sharp Edge31824190~-0.02
1 Piece(s)Available

8 Days or more

26445Sharp Edge31824200~-0.02
1 Piece(s)Available

8 Days or more

2.16.3445Sharp Edge31824210~-0.02
1 Piece(s)Available

8 Days or more

2.26.6445Sharp Edge31824220~-0.02
1 Piece(s)Available

8 Days or more

2.36.9445Sharp Edge31824230~-0.02
1 Piece(s)Available

8 Days or more

2.47.2445Sharp Edge31824240~-0.02
1 Piece(s)Available

8 Days or more

2.57.5445Sharp Edge31824250~-0.02
1 Piece(s)Available

8 Days or more

2.67.8445Sharp Edge31824260~-0.02
1 Piece(s)Available

8 Days or more

2.78.1445Sharp Edge31824270~-0.02
1 Piece(s)Available

8 Days or more

2.88.4445Sharp Edge31824280~-0.02
1 Piece(s)Available

8 Days or more

2.98.7445Sharp Edge31824290~-0.02
1 Piece(s)Available

8 Days or more

39645Sharp Edge31824300~-0.02
1 Piece(s)Available

8 Days or more

3.19.3645Sharp Edge31824310~-0.02
1 Piece(s)Available

8 Days or more

3.29.6645Sharp Edge31824320~-0.02
1 Piece(s)Available

8 Days or more

3.39.9645Sharp Edge31824330~-0.02
1 Piece(s)Available

8 Days or more

3.410.2645Sharp Edge31824340~-0.02
1 Piece(s)Available

8 Days or more

3.510.5645Sharp Edge31824350~-0.02
1 Piece(s)Available

8 Days or more

3.610.8645Sharp Edge31824360~-0.02
1 Piece(s)Available

8 Days or more

3.711.1645Sharp Edge31824370~-0.02
1 Piece(s)Available

8 Days or more

3.811.4645Sharp Edge31824380~-0.02
1 Piece(s)Available

8 Days or more

3.911.7645Sharp Edge31824390~-0.02
1 Piece(s)Available

8 Days or more

412650Sharp Edge31824400~-0.02
1 Piece(s)Available

8 Days or more

4.112.3650Sharp Edge31824410~-0.02
1 Piece(s)Available

8 Days or more

4.212.6650Sharp Edge31824420~-0.02
1 Piece(s)Available

8 Days or more

4.312.9650Sharp Edge31824430~-0.02
1 Piece(s)Available

8 Days or more

4.413.2650Sharp Edge31824440~-0.02
1 Piece(s)Available

8 Days or more

4.513.5650Sharp Edge31824450~-0.02
1 Piece(s)Available

8 Days or more

4.613.8655Sharp Edge31824460~-0.02
1 Piece(s)Available

8 Days or more

4.714.1655Sharp Edge31824470~-0.02
1 Piece(s)Available

8 Days or more

4.814.4655Sharp Edge31824480~-0.02
1 Piece(s)Available

8 Days or more

4.914.7655Sharp Edge31824490~-0.02
1 Piece(s)Available

8 Days or more

515655Sharp Edge31824500~-0.02
1 Piece(s)Available

8 Days or more

5.115.3655Sharp Edge31824510~-0.02
1 Piece(s)Available

8 Days or more

5.215.6655Sharp Edge31824520~-0.02
1 Piece(s)Available

8 Days or more

5.315.9655Sharp Edge31824530~-0.02
1 Piece(s)Available

8 Days or more

5.416.2655Sharp Edge31824540~-0.02
1 Piece(s)Available

8 Days or more

5.516.5660Sharp Edge31824550~-0.02
1 Piece(s)Available

8 Days or more

5.616.8660Sharp Edge31824560~-0.02
1 Piece(s)Available

8 Days or more

5.717.1660Sharp Edge31824570~-0.02
1 Piece(s)Available

8 Days or more

5.817.4660Sharp Edge31824580~-0.02
1 Piece(s)Available

8 Days or more

5.917.7660Sharp Edge31824590~-0.02
1 Piece(s)Available

8 Days or more

618660Sharp Edge31824600~-0.02
1 Piece(s)Available

8 Days or more

6.519.5865Sharp Edge31824650~-0.02
1 Piece(s)Available

8 Days or more

721865Sharp Edge31824700~-0.02

Loading...

Basic Information

Work Material General steel / Quenched and tempered steel / High hardness steel –HRC55 / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper Number of Flutes(sheet) 2 Model Square
Coating For General Steels (AlCrN, etc.) Processing Applications Plane / Side / Groove / Plunging (Z feed) / Inclined Cuts Helix Angle (θ) Standard torsion (30-40°)

Additional Products in this Category

Tech Support