(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hand Taps - High Speed Steel, Straight Fluted, HL-HT

Hand Taps - High Speed Steel, Straight Fluted, HL-HT
  • Volume Discount

Used for thread tapping of female threads by inserting the helical coil. Compared to ordinary taps of the same nominal size, the outer diameter is made larger according to the size of the insert even though the pitch is the same.

PDF

Part Number

Configured Part Number is shown.

HL-HT-1B-5-NO8-32UNC

 
Part Number
HL-HT-1B-5-NO8-32UNC
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Screw Types Unified Nominal No8UN Pitch, Number of Threading(mm) 32
Chamfer threads 5P Tool Material Type High-speed steel Work material Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Zinc Alloy Casting (ZDC)
Tap Type Hand Tap Hole type For through hole / For blind hole Coating Y/N NA
Coating Type Non-Coated L(mm) 60 Accuracy 1b
Shank diameter(mm) 5.5 Number of Grooves 3 Thread Length(mm) 22
Protrusion Available Tool No. 9829

Please check the type/dimensions/specifications of the part HL-HT-1B-5-NO8-32UNC in the Hand Taps - High Speed Steel, Straight Fluted, HL-HT series.

Additional Products in this Category

Tech Support