(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Exerts excellent cost performance for tempered steel processing of 40 to 50 HRC
Part Number |
---|
VPH-GDS-1.1 |
VPH-GDS-1.46 |
VPH-GDS-1.58 |
VPH-GDS-3.9 |
VPH-GDS-3.55 |
VPH-GDS-5.7 |
VPH-GDS-5.55 |
VPH-GDS-6.1 |
VPH-GDS-7.4 |
VPH-GDS-10 |
VPH-GDS-10.3 |
VPH-GDS-10.7 |
VPH-GDS-11.4 |
VPH-GDS-12.8 |
Loading...
Work material | General steel / Quenched and tempered steel / High hardness steel / Cast Iron / Titanium | Tool Material Type | Powder high-speed steel | Coating Y/N | Available |
---|---|---|---|---|---|
Coating Type | Other | With/without Oil Hole | NA | Tip angle(°) | 130 |
Coating Details | WDI coated |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy