(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

HSS Solid Drill Bits - Straight/End Mill Shank, V-Coated with Oil-Hole, VP-HO-GDS, Stub

HSS Solid Drill Bits - Straight/End Mill Shank, V-Coated with Oil-Hole, VP-HO-GDS, Stub
  • Volume Discount

Powdered high-speed steel + V coating with an oil hole allow high speed machining that can exceed the power of carbide drills

PDF

Part Number

Configured Part Number is shown.

 
Part Number
VP-HO-GDS-6
VP-HO-GDS-6.1
VP-HO-GDS-6.2
VP-HO-GDS-6.3
VP-HO-GDS-6.4
VP-HO-GDS-6.5
VP-HO-GDS-6.6
VP-HO-GDS-6.7
VP-HO-GDS-6.8
VP-HO-GDS-6.9
VP-HO-GDS-7
VP-HO-GDS-7.1
VP-HO-GDS-7.2
VP-HO-GDS-7.3
VP-HO-GDS-7.4
VP-HO-GDS-7.5
VP-HO-GDS-7.6
VP-HO-GDS-7.7
VP-HO-GDS-7.8
VP-HO-GDS-7.9
VP-HO-GDS-8
VP-HO-GDS-8.1
VP-HO-GDS-8.2
VP-HO-GDS-8.3
VP-HO-GDS-8.4
VP-HO-GDS-8.5
VP-HO-GDS-8.6
VP-HO-GDS-8.7
VP-HO-GDS-8.8
VP-HO-GDS-8.9
VP-HO-GDS-9
VP-HO-GDS-9.1
VP-HO-GDS-9.2
VP-HO-GDS-9.3
VP-HO-GDS-9.4
VP-HO-GDS-9.5
VP-HO-GDS-9.6
VP-HO-GDS-9.7
VP-HO-GDS-9.8
VP-HO-GDS-9.9
VP-HO-GDS-10
VP-HO-GDS-10.1
VP-HO-GDS-10.2
VP-HO-GDS-10.3
VP-HO-GDS-10.4
VP-HO-GDS-10.5
VP-HO-GDS-10.6
VP-HO-GDS-10.7
VP-HO-GDS-10.8
VP-HO-GDS-10.9
VP-HO-GDS-11
VP-HO-GDS-11.1
VP-HO-GDS-11.2
VP-HO-GDS-11.3
VP-HO-GDS-11.4
VP-HO-GDS-11.5
VP-HO-GDS-11.6
VP-HO-GDS-11.7
VP-HO-GDS-11.8
VP-HO-GDS-11.9
Part NumberMinimum order quantityVolume DiscountDays to Ship Hole diameter (drill diameter) Dc
(mm)
Groove Length L
(mm)
Overall Length L
(mm)
Shank Type Shank diameter
(mm)
Tool No.
1 Piece(s)Available

8 Days or more

62872Straight shank68594560
1 Piece(s)Available

8 Days or more

6.13175End Mill Shank68594561
1 Piece(s)Available

8 Days or more

6.23175End Mill Shank68594562
1 Piece(s)Available

8 Days or more

6.33175End Mill Shank68594563
1 Piece(s)Available

8 Days or more

6.43175End Mill Shank68594564
1 Piece(s)Available

8 Days or more

6.53175End Mill Shank68594565
1 Piece(s)Available

8 Days or more

6.63175End Mill Shank78594566
1 Piece(s)Available

8 Days or more

6.73175End Mill Shank78594567
1 Piece(s)Available

8 Days or more

6.83478End Mill Shank78594568
1 Piece(s)Available

8 Days or more

6.93478End Mill Shank78594569
1 Piece(s)Available

8 Days or more

73478Straight shank78594570
1 Piece(s)Available

8 Days or more

7.13478End Mill Shank88594571
1 Piece(s)Available

8 Days or more

7.23478End Mill Shank88594572
1 Piece(s)Available

8 Days or more

7.33478End Mill Shank88594573
1 Piece(s)Available

8 Days or more

7.43478End Mill Shank88594574
1 Piece(s)Available

8 Days or more

7.53478End Mill Shank88594575
1 Piece(s)Available

8 Days or more

7.63781End Mill Shank88594576
1 Piece(s)Available

8 Days or more

7.73781End Mill Shank88594577
1 Piece(s)Available

8 Days or more

7.83781End Mill Shank88594578
1 Piece(s)Available

8 Days or more

7.93781End Mill Shank88594579
1 Piece(s)Available

8 Days or more

83781Straight shank88594580
1 Piece(s)Available

8 Days or more

8.13787End Mill Shank98594581
1 Piece(s)Available

8 Days or more

8.23787End Mill Shank98594582
1 Piece(s)Available

8 Days or more

8.33787End Mill Shank98594583
1 Piece(s)Available

8 Days or more

8.43787End Mill Shank98594584
1 Piece(s)Available

8 Days or more

8.53787End Mill Shank98594585
1 Piece(s)Available

8 Days or more

8.64090End Mill Shank98594586
1 Piece(s)Available

8 Days or more

8.74090End Mill Shank98594587
1 Piece(s)Available

8 Days or more

8.84090End Mill Shank98594588
1 Piece(s)Available

8 Days or more

8.94090End Mill Shank98594589
1 Piece(s)Available

8 Days or more

94090Straight shank98594590
1 Piece(s)Available

8 Days or more

9.14090End Mill Shank108594591
1 Piece(s)Available

8 Days or more

9.24090End Mill Shank108594592
1 Piece(s)Available

8 Days or more

9.34090End Mill Shank108594593
1 Piece(s)Available

8 Days or more

9.44090End Mill Shank108594594
1 Piece(s)Available

8 Days or more

9.54090End Mill Shank108594595
1 Piece(s)Available

8 Days or more

9.64393End Mill Shank108594596
1 Piece(s)Available

8 Days or more

9.74393End Mill Shank108594597
1 Piece(s)Available

8 Days or more

9.84393End Mill Shank108594598
1 Piece(s)Available

8 Days or more

9.94393End Mill Shank108594599
1 Piece(s)Available

8 Days or more

104393Straight shank108594600
1 Piece(s)Available

8 Days or more

10.143100End Mill Shank118594601
1 Piece(s)Available

8 Days or more

10.243100End Mill Shank118594602
1 Piece(s)Available

8 Days or more

10.343100End Mill Shank118594603
1 Piece(s)Available

8 Days or more

10.443100End Mill Shank118594604
1 Piece(s)Available

8 Days or more

10.543100End Mill Shank118594605
1 Piece(s)Available

8 Days or more

10.643100End Mill Shank118594606
1 Piece(s)Available

8 Days or more

10.747104End Mill Shank118594607
1 Piece(s)Available

8 Days or more

10.847104End Mill Shank118594608
1 Piece(s)Available

8 Days or more

10.947104End Mill Shank118594609
1 Piece(s)Available

8 Days or more

1147104Straight shank118594610
1 Piece(s)Available

8 Days or more

11.147104End Mill Shank128594611
1 Piece(s)Available

8 Days or more

11.247104End Mill Shank128594612
1 Piece(s)Available

8 Days or more

11.347104End Mill Shank128594613
1 Piece(s)Available

8 Days or more

11.447104End Mill Shank128594614
1 Piece(s)Available

8 Days or more

11.547104End Mill Shank128594615
1 Piece(s)Available

8 Days or more

11.647104End Mill Shank128594616
1 Piece(s)Available

8 Days or more

11.747104End Mill Shank128594617
1 Piece(s)Available

8 Days or more

11.847104End Mill Shank128594618
1 Piece(s)Available

8 Days or more

11.951108End Mill Shank128594619

Loading...

Basic Information

Work material General steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper Tool Material Type Powder high-speed steel Coating Y/N Available
Coating Type Other With/without Oil Hole Available Tip angle(°) 120
Thinning R Type Coating Details V coated

Additional Products in this Category

Tech Support