(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 5/25/2024 to 6:00 p.m. (CDT) 5/26/2024. We apologize for the inconvenience.

HSS Solid Drill Bits - Straight Shank, WXL Coated, TDXL15D, Extra Long

HSS Solid Drill Bits - Straight Shank, WXL Coated, TDXL15D, Extra Long
  • Volume Discount

HSS Drill for Machining Extra-Deep Holes Up to 15 D

PDF

Part Number

Configured Part Number is shown.

 
Part Number
TDXL15D-1.6X15D
TDXL15D-1.8X15D
TDXL15D-2X15D
TDXL15D-2.1X15D
TDXL15D-2.2X15D
TDXL15D-2.3X15D
TDXL15D-2.4X15D
TDXL15D-2.5X15D
TDXL15D-2.6X15D
TDXL15D-2.7X15D
TDXL15D-2.8X15D
TDXL15D-2.9X15D
TDXL15D-3X15D
TDXL15D-3.1X15D
TDXL15D-3.2X15D
TDXL15D-3.3X15D
TDXL15D-3.4X15D
TDXL15D-3.5X15D
TDXL15D-3.6X15D
TDXL15D-3.7X15D
TDXL15D-3.8X15D
TDXL15D-3.9X15D
TDXL15D-4X15D
TDXL15D-4.1X15D
TDXL15D-4.2X15D
TDXL15D-4.3X15D
TDXL15D-4.4X15D
TDXL15D-4.5X15D
TDXL15D-4.6X15D
TDXL15D-4.7X15D
TDXL15D-4.8X15D
TDXL15D-4.9X15D
TDXL15D-5X15D
TDXL15D-5.1X15D
TDXL15D-5.2X15D
TDXL15D-5.3X15D
TDXL15D-5.4X15D
TDXL15D-5.5X15D
TDXL15D-5.6X15D
TDXL15D-5.7X15D
TDXL15D-5.8X15D
TDXL15D-6X15D
TDXL15D-6.2X15D
TDXL15D-6.3X15D
TDXL15D-6.5X15D
TDXL15D-6.6X15D
TDXL15D-6.8X15D
TDXL15D-6.9X15D
TDXL15D-7X15D
TDXL15D-7.1X15D
TDXL15D-7.5X15D
TDXL15D-8X15D
TDXL15D-8.1X15D
TDXL15D-8.2X15D
TDXL15D-8.5X15D
TDXL15D-8.6X15D
TDXL15D-8.8X15D
TDXL15D-9X15D
TDXL15D-9.3X15D
TDXL15D-9.5X15D
Part NumberMinimum order quantityVolume DiscountDays to Ship Hole diameter (drill diameter) Dc
(mm)
Groove Length L
(mm)
Overall Length L
(mm)
Shank diameter
(mm)
Tool No. Thinning
1 Piece(s)Available

8 Days or more

1.630701.68623016X Type
1 Piece(s)Available

8 Days or more

1.834751.88623018X Type
1 Piece(s)Available

8 Days or more

2368028623020X Type
1 Piece(s)Available

8 Days or more

2.138802.18623021X Type
1 Piece(s)Available

8 Days or more

2.240802.28623022X Type
1 Piece(s)Available

8 Days or more

2.342852.38623023X Type
1 Piece(s)Available

8 Days or more

2.444852.48623024X Type
1 Piece(s)Available

8 Days or more

2.546852.58623025X Type
1 Piece(s)Available

8 Days or more

2.6481002.68623026X Type
1 Piece(s)Available

8 Days or more

2.7501002.78623027X Type
1 Piece(s)Available

8 Days or more

2.8501002.88623028X Type
1 Piece(s)Available

8 Days or more

2.9541052.98623029X Type
1 Piece(s)Available

8 Days or more

35410538623030R Type
1 Piece(s)Available

8 Days or more

3.1561103.18623031R Type
1 Piece(s)Available

8 Days or more

3.2581103.28623032R Type
1 Piece(s)Available

8 Days or more

3.3601103.38623033R Type
1 Piece(s)Available

8 Days or more

3.4621153.48623034R Type
1 Piece(s)Available

8 Days or more

3.5641153.58623035R Type
1 Piece(s)Available

8 Days or more

3.6661153.68623036R Type
1 Piece(s)Available

8 Days or more

3.7681203.78623037R Type
1 Piece(s)Available

8 Days or more

3.8701203.88623038R Type
1 Piece(s)Available

8 Days or more

3.9701203.98623039R Type
1 Piece(s)Available

8 Days or more

47212048623040R Type
1 Piece(s)Available

8 Days or more

4.1741354.18623041R Type
1 Piece(s)Available

8 Days or more

4.2761354.28623042R Type
1 Piece(s)Available

8 Days or more

4.3781404.38623043R Type
1 Piece(s)Available

8 Days or more

4.4801404.48623044R Type
1 Piece(s)Available

8 Days or more

4.5821404.58623045R Type
1 Piece(s)Available

8 Days or more

4.6841454.68623046R Type
1 Piece(s)Available

8 Days or more

4.7861454.78623047R Type
1 Piece(s)Available

8 Days or more

4.8861454.88623048R Type
1 Piece(s)Available

8 Days or more

4.9881504.98623049R Type
1 Piece(s)Available

8 Days or more

59015058623050R Type
1 Piece(s)Available

8 Days or more

5.1921505.18623051R Type
1 Piece(s)Available

8 Days or more

5.2941555.28623052R Type
1 Piece(s)Available

8 Days or more

5.3961555.38623053R Type
1 Piece(s)Available

8 Days or more

5.4981555.48623054R Type
1 Piece(s)Available

8 Days or more

5.51001555.58623055R Type
1 Piece(s)Available

8 Days or more

5.61021605.68623056R Type
1 Piece(s)Available

8 Days or more

5.71041655.78623057R Type
1 Piece(s)Available

8 Days or more

5.81061655.88623058R Type
1 Piece(s)Available

8 Days or more

610817068623060R Type
1 Piece(s)Available

8 Days or more

6.21121706.28623062R Type
1 Piece(s)Available

8 Days or more

6.31141756.38623063R Type
1 Piece(s)Available

8 Days or more

6.51182006.58623065R Type
1 Piece(s)Available

8 Days or more

6.61202006.68623066R Type
1 Piece(s)Available

8 Days or more

6.81242006.88623068R Type
1 Piece(s)Available

8 Days or more

6.91262006.98623069R Type
1 Piece(s)Available

8 Days or more

712620078623070R Type
1 Piece(s)Available

8 Days or more

7.11282007.18623071R Type
1 Piece(s)Available

8 Days or more

7.51362057.58623075R Type
1 Piece(s)Available

8 Days or more

814421588623080R Type
1 Piece(s)Available

8 Days or more

8.11462158.18623081R Type
1 Piece(s)Available

8 Days or more

8.21482208.28623082R Type
1 Piece(s)Available

8 Days or more

8.51542258.58623085R Type
1 Piece(s)Available

8 Days or more

8.61562258.68623086R Type
1 Piece(s)Available

8 Days or more

8.81602308.88623088R Type
1 Piece(s)Available

8 Days or more

916223098623090R Type
1 Piece(s)Available

8 Days or more

9.31682409.38623093R Type
1 Piece(s)Available

8 Days or more

9.51722409.58623095R Type

Loading...

Basic Information

Work material General steel / Cast Iron / Aluminum Tool Material Type Cobalt HSS Shank Type Straight shank
Coating Y/N Available Coating Type Other With/without Oil Hole NA
Tip angle(°) 120 Hole Depth 15D Coating Details WXL coated

Additional Products in this Category

Tech Support