(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

HSS Solid Drill Bits - End Mill Shank, TiN Coated, EX-SUS-GDN, Medium (Part Numbers)

HSS Solid Drill Bits - End Mill Shank, TiN Coated, EX-SUS-GDN, Medium
  • Volume Discount

Ideal for stainless steel, mild steel, copper alloy, etc.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
EX-SUS-GDN-1.01
EX-SUS-GDN-1.35
EX-SUS-GDN-1.52
EX-SUS-GDN-1.53
EX-SUS-GDN-1.58
EX-SUS-GDN-1.62
EX-SUS-GDN-1.63
EX-SUS-GDN-1.65
EX-SUS-GDN-1.66
EX-SUS-GDN-1.95
Part NumberMinimum order quantityVolume DiscountDays to Ship Hole diameter (drill diameter) Dc
(mm)
Groove Length L
(mm)
Overall Length L
(mm)
Tool No.
1 Piece(s)Available

17 Days or more

1.019418610101
1 Piece(s)Available

8 Days or more

1.3514468610135
1 Piece(s)Available

8 Days or more

1.5215478610152
1 Piece(s)Available

8 Days or more

1.5315478610153
1 Piece(s)Available

8 Days or more

1.5815478610158
1 Piece(s)Available

8 Days or more

1.6215478610162
1 Piece(s)Available

8 Days or more

1.6315478610163
1 Piece(s)Available

8 Days or more

1.6515478610165
1 Piece(s)Available

Same day

Stock

1.6615478610166
1 Piece(s)Available

8 Days or more

1.9518508610195

Loading...

  1. 1

Basic Information

Work material General steel / Stainless Steel / Aluminum / Copper Tool Material Type High Vanadium HSS Shank Type End Mill Shank
Coating Y/N Available Coating Type TiN With/without Oil Hole NA
Shank diameter(mm) 3 Tip angle(°) 140 Thinning Available
Type 5D or Less

Additional Products in this Category

Tech Support