(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/15/2024 to 8:00 a.m. (CDT) 6/16/2024. We apologize for the inconvenience.

Carbide Solid Drill Bits - End Mill Shank, Starting Type, UVM-LDS (Part Numbers)

Carbide Solid Drill Bits - End Mill Shank, Starting Type, UVM-LDS
  • Volume Discount

The collaboration with UVM-DRL enables high-precision drilling

PDF

Part Number

Configured Part Number is shown.

 
Part Number
UVM-LDS-0.05X120X3
UVM-LDS-0.05X120X3.175
Part NumberMinimum order quantityVolume DiscountDays to Ship Shank diameter
(mm)
Tool No.
1 Piece(s)Available

8 Days or more

38589205
1 Piece(s)Available

8 Days or more

3.1758589255

Loading...

  1. 1

Basic Information

Hole diameter (drill diameter) Dc(mm) 0.05 Groove Length L(mm) 0.075 Work material Quenched and tempered steel / High hardness steel / Stainless Steel / Aluminum / Titanium
Tool Material Type Carbide Overall Length L(mm) 38 Shank Type End Mill Shank
Coating Y/N Available Coating Type Other With/without Oil Hole NA
Tip angle(°) 120 Thinning NA Coating Details Smooth Coating

Additional Products in this Category

Tech Support