(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Enables unprecedented ultra-small diameter drilling range with a minimum diameter of φ0.02.
Part Number |
---|
Loading...
Work material | Quenched and tempered steel / High hardness steel / Stainless Steel / Aluminum / Titanium | Tool Material Type | Carbide | Overall Length L(mm) | 38 |
---|---|---|---|---|---|
Shank Type | End Mill Shank | Coating Y/N | Available | Coating Type | Other |
With/without Oil Hole | NA | Tip angle(°) | 120 | Thinning | NA |
Coating Details | Smooth Coating |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy