(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Chamfer/Deburring Tool, Scraper Set

Chamfer/Deburring Tool, Scraper Set

Click this image to zoom it.

Move the mouse over the image to zoom

  • SC8000
  • SC7500
  • SC5500
  • YT1200
  • YT1100
  • YT2000
  • Volume Discount

•Model: Manual
•Content: Set
For complete product overview and details on Chamfer/Deburring Tool, Scraper Set see the sections below:

Part Number

Configured Part Number is shown.

Part Number
SC5500
SC7500
SC8000
YT1100
YT1200
YT2000
Part NumberMinimum order quantityVolume DiscountDays to Ship Compatible Blade Overall Length
(mm)
1 Piece(s)Available

9 Days or more

D55140~160
1 Piece(s)Available

9 Days or more

D75140 to 180
1 Piece(s)Available

9 Days or more

T80140~170
1 Piece(s)Available

9 Days or more

D75115~155
1 Piece(s)Available

9 Days or more

T80115~145
1 Piece(s)Available

9 Days or more

D75/T80115~135

Loading...

  1. 1

Basic Information

Model Manual Contents Set

Additional Products in this Category

Tech Support