(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pocket Monkey

Pocket Monkey

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

[Features]
· Short type transparent colored grip that is lightweight and thin, and has graduations and a wide opening.
· It is convenient for adjusting 48 mm bar benders in a narrow space.
· Can also be used for toilet plumbing (UM48S○)

(i)Caution

  • Do not use on live electrical equipment. The grip has no insulation function.

Part Number

Configured Part Number is shown.

Part Number
UM24SR
UM30SR
Part NumberMinimum order quantityVolume DiscountDays to Ship Mouth Opening Width
(mm)
Overall Length
(mm)
Mass
(g)
Bolt/Nut Maximum Dimensions
(mm)
1 Piece(s)Available

8 Days or more

0~2411880M16
1 Piece(s)Available

8 Days or more

0–30140140M20
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Mouth Opening Width
(mm)
Overall Length
(mm)
Mass
(g)
Bolt/Nut Maximum Dimensions
(mm)

Loading...

  1. 1

Basic Information

Color Red

Additional Products in this Category

Tech Support