(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Level Point M

Level Point M

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Product Model: Slant Rule (Dial)
•Measurement Range: 0 ~ 360°
•Minimum Display (°): 1
•Measurement Surface Total Length (mm): 125
•Display (Digital/Analog): Analog

PDF

Part Number

Configured Part Number is shown.

LP-360

 
Part Number
LP-360
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

10 Days or more

Loading...

  1. 1

Basic Information

Product Model Slat rail (dial type) Measurement range 0~360° Minimum Display(°) 1
Measurement Surface Total Length(mm) 125 Display(Digital/Analog) Analog Product Dimensions(mm) 130×125×25
Material Aluminum Reading precision(°) Within 1° Compatible V base diameter(mm) Φ20~100

Please check the type/dimensions/specifications of the part LP-360 in the Level Point M series.

Additional Products in this Category

Tech Support