(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Leveling L Type Base DL-mL

Leveling L Type Base DL-mL
  • Volume Discount

•Product Model: Other Accessories
•Length (mm): 170
•Height (mm): 52
•Thickness (mm): 160
•Trusco Code: -

PDF

Part Number

Configured Part Number is shown.

DL-ML

 
Part Number
DL-ML
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Basic Information

Product Type Other Accessories Length(mm) 170 Height(mm) 52
Thickness(mm) 160 Measurement Surface Total Length(mm) 150 Trusco Code -
Specifications, description L-Type base for the LEVELNIC m1, m3 /Application model: Enables vertical measurement by attaching to the DL-m1, DL-m3 / LEVELNIC DL-m1, m3. /130° with V-groove Base Perpendicularity(mm) ±0.035 or less Mass(g) 1900

Please check the type/dimensions/specifications of the part DL-ML in the Leveling L Type Base DL-mL series.

Additional Products in this Category

Tech Support