(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Product Model: Digital Level gauge
•Length (mm): 159
•Height (mm): 78
•Thickness (mm): 104
•Measuring Range (mm/m): ±9.99
Product Type | Digital Level Gauge | Length(mm) | 159 | Magnet | NA |
---|---|---|---|---|---|
Height(mm) | 78 | Thickness(mm) | 104 | Measuring Range(mm/m) | ±9.99 |
External output signal(Presence) | NA | Minimum Display Value(mm/m) | 0.01 | Accuracy(mm/m) | Operating Temperature: 17-23°C ±1.3% rdg, Operating Temperature: 0-40°C ±3.0% rdg |
Measurement Surface Total Length(mm) | 150 | Bottom Config.(Flat / V-groove) | V Groove | Display(Digital/Analog) | Digital |
Trusco Code | - | Power Supply | 9 V Square Battery x 1, AC Adapter (sold separately) | Specifications, description | Continuous Usage Time: Manganese Dry Battery, Approximately 25 Hours / Alkaline Battery, Approximately 50 Hours / Rolling Error: Accessory Bubble Tube within 0.1 mm/M within Baseline / Plane and V Groove Error: within 0.05 mm/M / V Groove Angle: 130° (Cylindrical Objects up to Φ65 mm Possible) |
Repeat accuracy(°C) | Within ±0.01 mm/m | Mass(g) | 2000 |
Please check the type/dimensions/specifications of the part DL-S1V in the Levelnic DL-S1 series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy