(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Level NIC Option Connection Cable for EL

Part Number

Configured Part Number is shown.

EL-K2

  • Order Qty.

    Check Price/Ship Date

  • Unit Price (USD)
    (with VAT (USD))
    ---
  • Sub-Total (USD)
    (with VAT (USD))
    ---
  • Estimated Ship Date
    ---

Configured Specifications

Product TypeOther AccessoriesProduct Dimensions(mm)Φ3×5m
Trusco Code-Specifications, descriptionRecording measurements: Banana Plug/LevelNIC model: M3 Plug
Mass(g)150 - -
Part Number
EL-K2
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

22 Days or more

Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship
  1. 1

Basic Information

Product Type Other Accessories Product Dimensions(mm) Φ3×5m Trusco Code -
Specifications, description Recording measurements: Banana Plug/LevelNIC model: M3 Plug Mass(g) 150

Please check the type/dimensions/specifications of the part EL-K2 in the Level NIC Option Connection Cable for EL series.

Additional Products in this Category

Tech Support