(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Depth Micrometer - Interchangeable Rod Type, MC-F/MC-FS

Depth Micrometer - Interchangeable Rod Type, MC-F/MC-FS
  • Volume Discount

•Product Model: Depth Gauge
•Display Format: Analog
•Minimum Display (mm): 0.01
•With / Without measurement data output terminal: Not Included
•Dimension B (mm): 9

PDF

Part Number

Configured Part Number is shown.

 
Part Number
MC202-50F
MC202-50FS
MC202-100F
MC202-100FS
Part NumberMinimum order quantityVolume DiscountDays to Ship Measuring Range
(mm)
Instrumental Error
(mm)
A
(mm)
1 Piece(s)Available

9 Days or more

0–50±0.00463
1 Piece(s)Available

9 Days or more

0–50±0.004101.5
1 Piece(s)Available

9 Days or more

0–100±0.00563
1 Piece(s)Available

9 Days or more

0–100±0.005101.5

Loading...

  1. 1

Basic Information

Product Type Depth gauge Display style Analog Minimum Read Value(mm) 0.01
Output terminal for measuring data: with or without NA B(mm) 9 C(mm) 4.5
D(mm) 18 E(mm) 17

Additional Products in this Category

Tech Support