(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Ideal for blurring scratches and cleaning.
[Features]
· For blurring scratches and cleaning.
· Polishing without making deep scratches.
· Flexible and fits perfectly to curved surfaces as well.
· MIX type is a mixture of mesh polishing cloth and Unilon nonwoven fabric that makes clogging less likely to occur, increases service life, and improves polishing power
Part Number |
---|
SG-ND100M7 |
SG-ND100S7 |
Loading...
Type | Non-woven fabric disc | Outer diameter Dimensions(mm) | 100 | Inner Diameter Dimension(mm) | 15 |
---|---|---|---|---|---|
Particle Size(#) | 120 | abrasive grain | Not applicable | Texture | coarse |
Saving Type | ○ | Packaging Quantity(Sheets) | 5 | Maximum Number of Rotation(min-1) | 8000 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy