(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Solid Drill Bits - DLC Drill Bit, for Aluminum Machining, DLCDR, Regular

Carbide Solid Drill Bits - DLC Drill Bit, for Aluminum Machining, DLCDR, Regular

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

A drill for high-speed wet machining and dry machining of aluminum alloys.
[Features]
· It utilizes DLC coating (diamond-like carbon) with high hardness, a low coefficient of friction and abrasion resistance.
· Dry machining of aluminum alloy is possible.
· Melting induced adhesion is minimal due to the low friction coefficient of the DLC coating and special groove shape, also making chips less likely to clog.
· Allows also non-step boring of hole depth 5D.
[Applications]
· Capable of dry machining of aluminum alloy, and non-step machining of hole depths up to 3D.

PDF

Part Number

Configured Part Number is shown.

Part Number
DLCDR2.0
DLCDR2.1
DLCDR2.2
DLCDR2.3
DLCDR2.4
DLCDR2.5
DLCDR2.6
DLCDR2.7
DLCDR2.8
DLCDR2.9
DLCDR3.0
DLCDR3.1
DLCDR3.2
DLCDR3.3
DLCDR3.4
DLCDR3.5
DLCDR3.6
DLCDR3.7
DLCDR3.8
DLCDR3.9
DLCDR4.0
DLCDR4.1
DLCDR4.2
DLCDR4.3
DLCDR4.4
DLCDR4.5
DLCDR4.6
DLCDR4.7
DLCDR4.8
DLCDR4.9
DLCDR5.0
DLCDR5.1
DLCDR5.2
DLCDR5.3
DLCDR5.4
DLCDR5.5
DLCDR5.6
DLCDR5.7
DLCDR5.8
DLCDR5.9
DLCDR6.0
DLCDR6.1
DLCDR6.3
DLCDR6.4
DLCDR6.5
DLCDR6.6
DLCDR6.7
DLCDR6.8
DLCDR6.9
DLCDR7.0
DLCDR7.1
DLCDR7.2
DLCDR7.3
DLCDR7.4
DLCDR7.5
DLCDR7.6
DLCDR7.7
DLCDR7.8
DLCDR7.9
DLCDR8.0
Part NumberMinimum order quantityVolume DiscountDays to Ship Diameter Dc
(mm)
Groove Length (ℓ)
(mm)
Overall Length (L)
(mm)
Link Model shank diameter Ds
(mm)
1 Piece(s)Available

8 Days or more

21547End Mill Shank3
1 Piece(s)Available

8 Days or more

2.11547End Mill Shank3
1 Piece(s)Available

8 Days or more

2.21648End Mill Shank3
1 Piece(s)Available

8 Days or more

2.31648End Mill Shank3
1 Piece(s)Available

8 Days or more

2.41749End Mill Shank3
1 Piece(s)Available

8 Days or more

2.51749End Mill Shank3
1 Piece(s)Available

8 Days or more

2.61749End Mill Shank3
1 Piece(s)Available

8 Days or more

2.71951End Mill Shank3
1 Piece(s)Available

8 Days or more

2.81951End Mill Shank3
1 Piece(s)Available

8 Days or more

2.91951End Mill Shank3
1 Piece(s)Available

8 Days or more

31951straight shank3
1 Piece(s)Available

8 Days or more

3.12153End Mill Shank4
1 Piece(s)Available

8 Days or more

3.22153End Mill Shank4
1 Piece(s)Available

10 Days or more

3.32153End Mill Shank4
1 Piece(s)Available

8 Days or more

3.42456End Mill Shank4
1 Piece(s)Available

8 Days or more

3.52456End Mill Shank4
1 Piece(s)Available

8 Days or more

3.62456End Mill Shank4
1 Piece(s)Available

8 Days or more

3.72456End Mill Shank4
1 Piece(s)Available

8 Days or more

3.82759End Mill Shank4
1 Piece(s)Available

8 Days or more

3.92759End Mill Shank4
1 Piece(s)Available

8 Days or more

42759straight shank4
1 Piece(s)Available

8 Days or more

4.12771End Mill Shank6
1 Piece(s)Available

8 Days or more

4.22771End Mill Shank6
1 Piece(s)Available

8 Days or more

4.33175End Mill Shank6
1 Piece(s)Available

8 Days or more

4.43175End Mill Shank6
1 Piece(s)Available

8 Days or more

4.53175End Mill Shank6
1 Piece(s)Available

8 Days or more

4.63175End Mill Shank6
1 Piece(s)Available

8 Days or more

4.73175End Mill Shank6
1 Piece(s)Available

8 Days or more

4.83377End Mill Shank6
1 Piece(s)Available

8 Days or more

4.93377End Mill Shank6
1 Piece(s)Available

12 Days or more

53882End Mill Shank6
1 Piece(s)Available

8 Days or more

5.13882End Mill Shank6
1 Piece(s)Available

8 Days or more

5.23882End Mill Shank6
1 Piece(s)Available

8 Days or more

5.33882End Mill Shank6
1 Piece(s)Available

8 Days or more

5.43882End Mill Shank6
1 Piece(s)Available

8 Days or more

5.53882End Mill Shank6
1 Piece(s)Available

8 Days or more

5.64185End Mill Shank6
1 Piece(s)Available

8 Days or more

5.74185End Mill Shank6
1 Piece(s)Available

8 Days or more

5.84185End Mill Shank6
1 Piece(s)Available

8 Days or more

5.94185End Mill Shank6
1 Piece(s)Available

8 Days or more

64185straight shank6
1 Piece(s)Available

8 Days or more

6.14185End Mill Shank8
1 Piece(s)Available

8 Days or more

6.34185End Mill Shank8
1 Piece(s)Available

8 Days or more

6.44185End Mill Shank8
1 Piece(s)Available

9 Days or more

6.54185End Mill Shank8
1 Piece(s)Available

8 Days or more

6.64387End Mill Shank8
1 Piece(s)Available

8 Days or more

6.74387End Mill Shank8
1 Piece(s)Available

8 Days or more

6.84387End Mill Shank8
1 Piece(s)Available

8 Days or more

6.94387End Mill Shank8
1 Piece(s)Available

8 Days or more

74387End Mill Shank8
1 Piece(s)Available

8 Days or more

7.14589End Mill Shank8
1 Piece(s)Available

8 Days or more

7.24589End Mill Shank8
1 Piece(s)Available

8 Days or more

7.34589End Mill Shank8
1 Piece(s)Available

8 Days or more

7.44589End Mill Shank8
1 Piece(s)Available

8 Days or more

7.54589End Mill Shank8
1 Piece(s)Available

8 Days or more

7.64892End Mill Shank8
1 Piece(s)Available

8 Days or more

7.74892End Mill Shank8
1 Piece(s)Available

9 Days or more

7.84892End Mill Shank8
1 Piece(s)Available

8 Days or more

7.94892End Mill Shank8
1 Piece(s)Available

12 Days or more

84892straight shank8

Loading...

Basic Information

Work Material Aluminum / Copper Tool Material Type Carbide Coating Presence Available
Coating Type DLC Oil-Hole Presence NA tip angle(Degree) 118
Units Ordered(Book) 1

Additional Products in this Category

Tech Support