(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Drill capable of stable hole drilling with AG coating excellent in heat resistance.
[Features]
· Newly developed optimal drill shape adopted for machining high alloy HSS, AG coatings, and stainless steel.
· It has a cutting edge shape that's excellent in the segmentation of chips and a groove shape that achieves both high chip discharge performance and drill rigidity.
· Stable machining accuracy is achieved by using a high-precision end mill shank.
[Applications]
· Optimal for stainless steel.
Part Number |
---|
Loading...
Work Material | general steel / Stainless Steel | Tool Material Type | High-speed steel | Coating Presence | Available |
---|---|---|---|---|---|
Coating Type | Other | Oil-Hole Presence | NA | tip angle(Degree) | 135 |
Units Ordered(Book) | 1 | Coating Details | AG (AlCr-Based) Coating |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy