(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

G Standard End Mill, 2-Flute 2GE (2GE2)

G Standard End Mill, 2-Flute 2GE 2GE2
  • Volume Discount

[Features]
· It is a general-purpose coating end drill for machining from steel and stainless steel to aluminum.
· It is suitable for side processing

PDF

Part Number

Configured Part Number is shown.

2GE2

Part Number
2GE2
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
1 Piece(s)Available

Same day

Stock

24650

Loading...

  1. 1

Basic Information

work material general steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper Blade shape type Square Number of flutes(sheet) 2
Tool Material Type Cobalt HSS Machining Application Plane / Side / Groove / Inclined Cuts Coating TiN
Torsion Angle (θ) Standard torsion (30-40°)

Please check the type/dimensions/specifications of the part 2GE2 in the G Standard End Mill, 2-Flute 2GE series.

Products like this...

Part Number
2GE1.3
2GE1.4
2GE1.5
2GE2.1
2GE2.2
2GE2.3
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
1 Piece(s)Available

8 Days or more

1.33650
1 Piece(s)Available

8 Days or more

1.43650
1 Piece(s)Available

8 Days or more

1.53650
1 Piece(s)Available

8 Days or more

2.14.5650
1 Piece(s)Available

8 Days or more

2.24.5650
1 Piece(s)Available

8 Days or more

2.35650

Additional Products in this Category

Tech Support