(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

AG Mill, 2-Flute Mill, Medium 2AGEM (2AGEM4)

AG Mill, 2-Flute Mill, Medium 2AGEM 2AGEM4
  • Volume Discount

Capable of high-speed and high-efficiency machining of materials from steel to stainless steel and aluminum.

PDF

Part Number

Configured Part Number is shown.

2AGEM4

Part Number
2AGEM4
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
1 Piece(s)Available

8 Days or more

412860

Loading...

  1. 1

Basic Information

work material general steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper Blade shape type Square Number of flutes(sheet) 2
Tool Material Type Cobalt HSS Machining Application Plane / Side / Groove / Inclined Cuts Coating TiAlN
Torsion Angle (θ) Standard torsion (30-40°)

Please check the type/dimensions/specifications of the part 2AGEM4 in the AG Mill, 2-Flute Mill, Medium 2AGEM series.

Products like this...

Part Number
2AGEM11
2AGEM12
2AGEM13
2AGEM4.5
2AGEM5
2AGEM5.5
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
1 Piece(s)Available

8 Days or more

11301280
1 Piece(s)Available

8 Days or more

12301280
1 Piece(s)Available

8 Days or more

13351690
1 Piece(s)Available

9 Days or more

4.515860
1 Piece(s)Available

8 Days or more

515860
1 Piece(s)Available

8 Days or more

5.515860

Additional Products in this Category

Tech Support