(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

X's Mill Geo Radius 4XSGEO-R (Part Numbers)

Part Number

Configured Part Number is shown.

Part Number
4XSGEO3R0.2
4XSGEO3R0.5
4XSGEO4R0.2
4XSGEO4R0.5
4XSGEO4R1
4XSGEO5R0.2
4XSGEO5R0.5
4XSGEO5R1
4XSGEO6R0.3
4XSGEO6R0.5
4XSGEO6R1
4XSGEO6R1.5
4XSGEO8R0.3
4XSGEO8R0.5
4XSGEO8R1
4XSGEO8R1.5
4XSGEO8R2
4XSGEO10R0.3
4XSGEO10R0.5
4XSGEO10R1
4XSGEO10R1.5
4XSGEO10R2
4XSGEO12R0.5
4XSGEO12R1
4XSGEO12R1.5
4XSGEO12R2
4XSGEO12R3
4XSGEO16R1
4XSGEO16R1.5
4XSGEO16R2
4XSGEO16R3
4XSGEO20R1
4XSGEO20R1.5
4XSGEO20R2
4XSGEO20R3
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
R Size
(mm)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Link Diameter (d)
(mm)
R Precision
(µm)
Corner Radius r
(mm)
O.D. Dc
(mm)
1 Piece(s)Available

8 Days or more

30.28506-0.014~-0.0280.23
1 Piece(s)Available

8 Days or more

30.58506-0.014~-0.0280.53
1 Piece(s)Available

8 Days or more

40.211506-0.020~-0.0380.24
1 Piece(s)Available

8 Days or more

40.511506-0.020~-0.0380.54
1 Piece(s)Available

8 Days or more

4111506-0.020~-0.03814
1 Piece(s)Available

8 Days or more

50.213606-0.020~-0.0380.25
1 Piece(s)Available

8 Days or more

50.513606-0.020~-0.0380.55
1 Piece(s)Available

8 Days or more

5113606-0.020~-0.03815
1 Piece(s)Available

8 Days or more

60.313606-0.020~-0.0380.36
1 Piece(s)Available

8 Days or more

60.513606-0.020~-0.0380.56
1 Piece(s)Available

8 Days or more

6113606-0.020~-0.03816
1 Piece(s)Available

8 Days or more

61.513606-0.020~-0.0381.56
1 Piece(s)Available

8 Days or more

80.319808-0.025~-0.0470.38
1 Piece(s)Available

8 Days or more

80.519808-0.025~-0.0470.58
1 Piece(s)Available

8 Days or more

8119808-0.025~-0.04718
1 Piece(s)Available

8 Days or more

81.519808-0.025~-0.0471.58
1 Piece(s)Available

8 Days or more

8219808-0.025~-0.04728
1 Piece(s)Available

8 Days or more

100.3229010-0.025~-0.0470.310
1 Piece(s)Available

8 Days or more

100.5229010-0.025~-0.0470.510
1 Piece(s)Available

8 Days or more

101229010-0.025~-0.047110
1 Piece(s)Available

8 Days or more

101.5229010-0.025~-0.0471.510
1 Piece(s)Available

8 Days or more

102229010-0.025~-0.047210
1 Piece(s)Available

8 Days or more

120.5269012-0.032~-0.0590.512
1 Piece(s)Available

8 Days or more

121269012-0.032~-0.059112
1 Piece(s)Available

8 Days or more

121.5269012-0.032~-0.0591.512
1 Piece(s)Available

8 Days or more

122269012-0.032~-0.059212
1 Piece(s)Available

8 Days or more

123269012-0.032~-0.059312
1 Piece(s)Available

8 Days or more

1613211516-0.032~-0.059116
1 Piece(s)Available

8 Days or more

161.53211516-0.032~-0.0591.516
1 Piece(s)Available

8 Days or more

1623211516-0.032~-0.059216
1 Piece(s)Available

8 Days or more

1633211516-0.032~-0.059316
1 Piece(s)Available

8 Days or more

2013812520-0.032~-0.059120
1 Piece(s)Available

8 Days or more

201.53812520-0.032~-0.0591.520
1 Piece(s)Available

8 Days or more

2023812520-0.032~-0.059220
1 Piece(s)Available

8 Days or more

2033812520-0.032~-0.059320

Loading...

  1. 1

Basic Information

Work Material general steel / Quenched and tempered steel / High Hardness Steel-HRC55 / High Hardness Steel-HRC60 / Stainless Steel / Cast Iron / Titanium Number of Flutes(sheet) 4 Model radius
Processing Applications Plane / Side / Curved surface Coating TiAlN Helix Angle (Θ) Standard torsion (30-40°)

Additional Products in this Category

Tech Support