(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

For Anchor V Aluminum 2CEAL

Part Number

Configured Part Number is shown.

Part Number
2CEAL2
2CEAL3
2CEAL4
2CEAL5
2CEAL6
2CEAL7
2CEAL8
2CEAL9
2CEAL10
2CEAL11
2CEAL12
2CEAL16
2CEAL20
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
O.D. Dc
(mm)
1 Piece(s)Available

8 Days or more

264502
1 Piece(s)Available

8 Days or more

386503
1 Piece(s)Available

8 Days or more

4116504
1 Piece(s)Available

8 Days or more

5136505
1 Piece(s)Available

8 Days or more

6136506
1 Piece(s)Available

8 Days or more

7168637
1 Piece(s)Available

8 Days or more

8198638
1 Piece(s)Available

8 Days or more

91910709
1 Piece(s)Available

8 Days or more

1022107010
1 Piece(s)Available

8 Days or more

1122127511
1 Piece(s)Available

8 Days or more

1226127512
1 Piece(s)Available

8 Days or more

1632168916
1 Piece(s)Available

8 Days or more

20382010020

Loading...

  1. 1

Basic Information

Work Material Aluminum / Copper Number of Flutes(sheet) 2 Model Square
Processing Applications Plane / Side / Groove / Inclined Cuts Flute Shape Sharp Edge Helix Angle (θ) Powerful Torsion (45°-60°)

Additional Products in this Category

Tech Support