(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

GS MILL Long Neck, 4-Flute GSN4

GS MILL Long Neck, 4-Flute GSN4
  • Volume Discount

Ideal for fine machining of molds. Available in various sizes and can be used for all kinds of machining.

PDF

Part Number

Configured Part Number is shown.

Part Number
GSN401000404
GSN401000604
GSN401000804
GSN401001004
GSN401001204
GSN401001604
GSN401200604
GSN401200804
GSN401201004
GSN401201204
GSN401201604
GSN401500604
GSN401500804
GSN401501004
GSN401501204
GSN401501404
GSN401501604
GSN401501804
GSN401502004
GSN402000604
GSN402000804
GSN402001004
GSN402001204
GSN402001404
GSN402001604
GSN402001804
GSN402002004
GSN402002504
GSN402003004
GSN402500804
GSN402501204
GSN402501604
GSN402502004
GSN402502504
GSN403000806
GSN403001206
GSN403001606
GSN403002006
GSN403002506
GSN403003006
GSN404001206
GSN404001606
GSN404002006
GSN404002506
GSN404003006
GSN404003506
GSN404004006
GSN404004506
GSN404005006
GSN405001606
GSN405002506
GSN405003506
GSN405005006
GSN406002006
GSN406003006
GSN406004006
GSN406005006
GSN408003008
GSN408005008
GSN408006008
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
Length under neck ℓ2
(mm)
O.D. Dc
(mm)
Neck diameter D1
(mm)
Interference Angle
(Degree)
Actual Effective Length for Workpiece Gradient Angle 0.5°
(mm)
Actual Effective Length for Workpiece Gradient Angle 1°
(mm)
Actual Effective Length for Workpiece Gradient Angle 2°
(mm)
Actual Effective Length for Workpiece Gradient Angle 3°
(mm)
1 Piece(s)Available

8 Days or more

11.5450410.977.734.174.364.795.31
1 Piece(s)Available

8 Days or more

11.5450610.976.556.266.547.187.96
1 Piece(s)Available

8 Days or more

11.5450810.975.698.348.729.5710.62
1 Piece(s)Available

8 Days or more

11.54501010.975.0310.4310.8911.9713.27
1 Piece(s)Available

8 Days or more

11.54501210.974.512.5113.0714.3615.93
1 Piece(s)Available

8 Days or more

11.54601610.973.7216.6917.4319.1521.24
1 Piece(s)Available

8 Days or more

1.21.845061.21.156.356.266.547.187.96
1 Piece(s)Available

8 Days or more

1.21.845081.21.155.488.348.729.5710.62
1 Piece(s)Available

8 Days or more

1.21.8450101.21.154.8210.4310.8911.9713.27
1 Piece(s)Available

8 Days or more

1.21.8450121.21.154.3112.5113.0714.3615.93
1 Piece(s)Available

8 Days or more

1.21.8460161.21.153.5516.6917.4319.1521.24
1 Piece(s)Available

8 Days or more

1.52.345061.51.456.016.266.547.187.96
1 Piece(s)Available

8 Days or more

1.52.345081.51.455.158.348.729.5710.62
1 Piece(s)Available

8 Days or more

1.52.3450101.51.454.510.4310.8911.9713.27
1 Piece(s)Available

8 Days or more

1.52.3450121.51.45412.5113.0714.3615.93
1 Piece(s)Available

8 Days or more

1.52.3460141.51.453.614.615.2516.7518.58
1 Piece(s)Available

8 Days or more

1.52.3460161.51.453.2716.6917.4319.1521.24
1 Piece(s)Available

8 Days or more

1.52.3460181.51.45318.7719.6121.5423.89
1 Piece(s)Available

8 Days or more

1.52.3460201.51.452.7720.8621.7923.93No Interference
1 Piece(s)Available

8 Days or more

23450621.955.346.266.547.187.96
1 Piece(s)Available

8 Days or more

23450821.954.58.348.729.5710.62
1 Piece(s)Available

8 Days or more

234501021.953.8910.4310.8911.9713.27
1 Piece(s)Available

8 Days or more

234501221.953.4312.5113.0714.3615.93
1 Piece(s)Available

8 Days or more

234601421.953.0614.615.2516.7518.58
1 Piece(s)Available

8 Days or more

234601621.952.7716.6917.4319.15No Interference
1 Piece(s)Available

8 Days or more

234601821.952.5218.7719.6121.54No Interference
1 Piece(s)Available

8 Days or more

234602021.952.3220.8621.7923.93No Interference
1 Piece(s)Available

8 Days or more

234702521.951.9326.0727.24No InterferenceNo Interference
1 Piece(s)Available

8 Days or more

234703021.951.6531.2832.68No InterferenceNo Interference
1 Piece(s)Available

8 Days or more

2.53.745082.52.453.728.348.729.57No Interference
1 Piece(s)Available

8 Days or more

2.53.7450122.52.452.7712.5113.0714.36No Interference
1 Piece(s)Available

8 Days or more

2.53.7460162.52.452.216.6917.4319.15No Interference
1 Piece(s)Available

8 Days or more

2.53.7460202.52.451.8320.8621.79No InterferenceNo Interference
1 Piece(s)Available

8 Days or more

2.53.7470252.52.451.5126.0727.24No InterferenceNo Interference
1 Piece(s)Available

8 Days or more

34.5650832.95.698.348.729.5710.62
1 Piece(s)Available

8 Days or more

34.56501232.94.512.5113.0714.3615.93
1 Piece(s)Available

8 Days or more

34.56601632.93.7216.6917.4319.1521.24
1 Piece(s)Available

8 Days or more

34.56602032.93.1720.8621.7923.9326.54
1 Piece(s)Available

8 Days or more

34.56702532.92.6826.0727.2429.91No Interference
1 Piece(s)Available

8 Days or more

34.56703032.92.3231.2832.6835.9No Interference
1 Piece(s)Available

8 Days or more

466501243.93.4312.5113.0714.36No Interference
1 Piece(s)Available

8 Days or more

466601643.92.7716.6917.4319.15No Interference
1 Piece(s)Available

8 Days or more

466602043.92.3220.8621.7923.93No Interference
1 Piece(s)Available

8 Days or more

466702543.91.9326.0727.24No InterferenceNo Interference
1 Piece(s)Available

8 Days or more

466703043.91.6531.2832.68No InterferenceNo Interference
1 Piece(s)Available

8 Days or more

466803543.91.4436.538.13No InterferenceNo Interference
1 Piece(s)Available

8 Days or more

466904043.91.2841.7143.58No InterferenceNo Interference
1 Piece(s)Available

8 Days or more

466904543.91.1546.9349.03No InterferenceNo Interference
1 Piece(s)Available

8 Days or more

4661005043.91.0552.1454.47No InterferenceNo Interference
1 Piece(s)Available

8 Days or more

57.56601654.91.5616.6917.43No InterferenceNo Interference
1 Piece(s)Available

8 Days or more

57.56702554.91.0526.0727.24No InterferenceNo Interference
1 Piece(s)Available

8 Days or more

57.56803554.90.7736.5No InterferenceNo InterferenceNo Interference
1 Piece(s)Available

8 Days or more

57.561105054.90.5552.14No InterferenceNo InterferenceNo Interference
1 Piece(s)Available

8 Days or more

696802065.9-No InterferenceNo InterferenceNo InterferenceNo Interference
1 Piece(s)Available

8 Days or more

696903065.9-No InterferenceNo InterferenceNo InterferenceNo Interference
1 Piece(s)Available

8 Days or more

6961004065.9-No InterferenceNo InterferenceNo InterferenceNo Interference
1 Piece(s)Available

8 Days or more

6961105065.9-No InterferenceNo InterferenceNo InterferenceNo Interference
1 Piece(s)Available

8 Days or more

81281003087.8-No InterferenceNo InterferenceNo InterferenceNo Interference
1 Piece(s)Available

8 Days or more

81281205087.8-No InterferenceNo InterferenceNo InterferenceNo Interference
1 Piece(s)Available

8 Days or more

81281306087.8-No InterferenceNo InterferenceNo InterferenceNo Interference

Loading...

Basic Information

Work Material general steel / Quenched and tempered steel / High Hardness Steel-HRC55 / Stainless Steel / Cast Iron / Titanium Number of Flutes(sheet) 4 Model Long-Neck Square
Coating TiAlN Processing Applications Plane / Side / Groove / Inclined Cuts Flute Shape Sharp Edge
Helix Angle (θ) Standard torsion (30-40°)

Additional Products in this Category

Tech Support