(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Solid Drill Bits - Aqua Drill EX Bit, AQDEXS, Stub

Carbide Solid Drill Bits - Aqua Drill EX Bit, AQDEXS, Stub

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Carbide universal drill capable of stable high efficiency machining across a wide range of speeds from medium-low to high speed.
[Features]
· Shape of the new cutting edge greatly improves chip discharge performance.
· The cutting resistance is reduced to provide stable machining even on small machines.
· A special lubrication function film is provided on the surface layer of the AlCrSi coating to improve the lubricity, heat resistance and abrasion resistance, thereby prolonging the service life.
[Applications]
· The unique thinning shape increases biting and reduces cutting resistance.
· Stable cutting performance even with thin work materials and small low-rigidity processing machines.

PDF

Part Number

Configured Part Number is shown.

Part Number
AQDEXS0200
AQDEXS0210
AQDEXS0220
AQDEXS0230
AQDEXS0240
AQDEXS0250
AQDEXS0260
AQDEXS0270
AQDEXS0280
AQDEXS0290
AQDEXS0310
AQDEXS0320
AQDEXS0330
AQDEXS0340
AQDEXS0350
AQDEXS0360
AQDEXS0370
AQDEXS0380
AQDEXS0390
AQDEXS0400
AQDEXS0410
AQDEXS0420
AQDEXS0430
AQDEXS0440
AQDEXS0450
AQDEXS0460
AQDEXS0470
AQDEXS0480
AQDEXS0490
AQDEXS0500
AQDEXS0510
AQDEXS0520
AQDEXS0530
AQDEXS0540
AQDEXS0550
AQDEXS0560
AQDEXS0570
AQDEXS0580
AQDEXS0590
AQDEXS0600
AQDEXS0610
AQDEXS0620
AQDEXS0630
AQDEXS0640
AQDEXS0650
AQDEXS0660
AQDEXS0670
AQDEXS0680
AQDEXS0690
AQDEXS0700
AQDEXS0710
AQDEXS0720
AQDEXS0730
AQDEXS0740
AQDEXS0750
AQDEXS0760
AQDEXS0770
AQDEXS0780
AQDEXS0790
AQDEXS0800
Part NumberMinimum order quantityVolume DiscountDays to Ship Diameter Dc
(mm)
Groove Length (ℓ)
(mm)
Overall Length (L)
(mm)
Link Model shank diameter Ds
(mm)
1 Piece(s)Available

8 Days or more

2845End Mill Shank3
1 Piece(s)Available

8 Days or more

2.11045End Mill Shank3
1 Piece(s)Available

10 Days or more

2.21045End Mill Shank3
1 Piece(s)Available

8 Days or more

2.31045End Mill Shank3
1 Piece(s)Available

8 Days or more

2.41045End Mill Shank3
1 Piece(s)Available

8 Days or more

2.51045End Mill Shank3
1 Piece(s)Available

8 Days or more

2.61345End Mill Shank3
1 Piece(s)Available

8 Days or more

2.71345End Mill Shank3
1 Piece(s)Available

8 Days or more

2.81345End Mill Shank3
1 Piece(s)Available

8 Days or more

2.91345End Mill Shank3
1 Piece(s)Available

10 Days or more

3.11954End Mill Shank4
1 Piece(s)Available

8 Days or more

3.21954End Mill Shank4
1 Piece(s)Available

8 Days or more

3.31954End Mill Shank4
1 Piece(s)Available

8 Days or more

3.41954End Mill Shank4
1 Piece(s)Available

8 Days or more

3.51954End Mill Shank4
1 Piece(s)Available

8 Days or more

3.62154End Mill Shank4
1 Piece(s)Available

8 Days or more

3.72154End Mill Shank4
1 Piece(s)Available

8 Days or more

3.82154End Mill Shank4
1 Piece(s)Available

8 Days or more

3.92154End Mill Shank4
1 Piece(s)Available

8 Days or more

42154straight shank4
1 Piece(s)Available

8 Days or more

4.12361End Mill Shank5
1 Piece(s)Available

8 Days or more

4.22361End Mill Shank5
1 Piece(s)Available

8 Days or more

4.32361End Mill Shank5
1 Piece(s)Available

8 Days or more

4.42361End Mill Shank5
1 Piece(s)Available

8 Days or more

4.52361End Mill Shank5
1 Piece(s)Available

8 Days or more

4.62561End Mill Shank5
1 Piece(s)Available

8 Days or more

4.72561End Mill Shank5
1 Piece(s)Available

10 Days or more

4.82561End Mill Shank5
1 Piece(s)Available

10 Days or more

4.92561End Mill Shank5
1 Piece(s)Available

10 Days or more

52561straight shank5
1 Piece(s)Available

8 Days or more

5.12565End Mill Shank6
1 Piece(s)Available

8 Days or more

5.22565End Mill Shank6
1 Piece(s)Available

8 Days or more

5.32565End Mill Shank6
1 Piece(s)Available

8 Days or more

5.42565End Mill Shank6
1 Piece(s)Available

8 Days or more

5.52565End Mill Shank6
1 Piece(s)Available

8 Days or more

5.62765End Mill Shank6
1 Piece(s)Available

8 Days or more

5.72765End Mill Shank6
1 Piece(s)Available

8 Days or more

5.82765End Mill Shank6
1 Piece(s)Available

8 Days or more

5.92765End Mill Shank6
1 Piece(s)Available

8 Days or more

62765straight shank6
1 Piece(s)Available

8 Days or more

6.13173End Mill Shank7
1 Piece(s)Available

8 Days or more

6.23173End Mill Shank7
1 Piece(s)Available

10 Days or more

6.33173End Mill Shank7
1 Piece(s)Available

8 Days or more

6.43173End Mill Shank7
1 Piece(s)Available

8 Days or more

6.53173End Mill Shank7
1 Piece(s)Available

8 Days or more

6.63373End Mill Shank7
1 Piece(s)Available

8 Days or more

6.73373End Mill Shank7
1 Piece(s)Available

8 Days or more

6.83373End Mill Shank7
1 Piece(s)Available

8 Days or more

6.93373End Mill Shank7
1 Piece(s)Available

8 Days or more

73373straight shank7
1 Piece(s)Available

8 Days or more

7.13378End Mill Shank8
1 Piece(s)Available

10 Days or more

7.23378End Mill Shank8
1 Piece(s)Available

8 Days or more

7.33378End Mill Shank8
1 Piece(s)Available

8 Days or more

7.43378End Mill Shank8
1 Piece(s)Available

8 Days or more

7.53378End Mill Shank8
1 Piece(s)Available

8 Days or more

7.63678End Mill Shank8
1 Piece(s)Available

8 Days or more

7.73678End Mill Shank8
1 Piece(s)Available

8 Days or more

7.83678End Mill Shank8
1 Piece(s)Available

8 Days or more

7.93678End Mill Shank8
1 Piece(s)Available

8 Days or more

83678straight shank8

Loading...

Basic Information

Work Material general steel / Quenched and tempered steel / high hardness steel / Stainless Steel / Cast Iron Tool Material Type Carbide Coating Presence Available
Coating Type Other tip angle(Degree) 135 Units Ordered(Book) 1
Coating Details AQEX Coating

Additional Products in this Category

Tech Support