(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

AG Mill, Ball 2AGRE

AG Mill, Ball 2AGRE
  • Volume Discount

Capable of machining from steel and stainless steel to aluminum.

PDF

Part Number

Configured Part Number is shown.

Part Number
2AGRE0.5
2AGRE1
2AGRE1.5
2AGRE2
2AGRE2.5
2AGRE3
2AGRE3.5
2AGRE4
2AGRE4.5
2AGRE5
2AGRE5.5
2AGRE6
2AGRE6.5
2AGRE7
2AGRE7.5
2AGRE8
2AGRE9
2AGRE10
2AGRE12.5
Part NumberMinimum order quantityVolume DiscountDays to Ship R Size
(mm)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Link Diameter (d)
(mm)
O.D. Dc
(mm)
1 Piece(s)Available

8 Days or more

0.525561
1 Piece(s)Available

8 Days or more

146062
1 Piece(s)Available

8 Days or more

1.567063
1 Piece(s)Available

Same day

Stock

288064
1 Piece(s)Available

8 Days or more

2.5108065
1 Piece(s)Available

8 Days or more

3129066
1 Piece(s)Available

8 Days or more

3.51410067
1 Piece(s)Available

9 Days or more

41610088
1 Piece(s)Available

8 Days or more

4.51811089
1 Piece(s)Available

8 Days or more

5201101010
1 Piece(s)Available

8 Days or more

5.5221201011
1 Piece(s)Available

8 Days or more

6241201212
1 Piece(s)Available

8 Days or more

6.5261401213
1 Piece(s)Available

8 Days or more

7281401214
1 Piece(s)Available

8 Days or more

7.5301501615
1 Piece(s)Available

8 Days or more

8321501616
1 Piece(s)Available

8 Days or more

9361501618
1 Piece(s)Available

8 Days or more

10401602020
1 Piece(s)Available

8 Days or more

12.5501802525

Loading...

  1. 1

Basic Information

Work Material general steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper Tool Material Type Cobalt HSS Number of Flutes(sheet) 2
Coating TiAlN Processing Applications Curved surface / Side / Engraving / R Groove R Precision(μm) +0.02 ~-0.01
With/Without Torsion Available

Additional Products in this Category

Tech Support