(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

NATAC, 2-Flute 2NAC

NATAC, 2-Flute 2NAC
  • Volume Discount

A general-purpose end mill that can process anything from steel to stainless steel and aluminum.

PDF

Part Number

Configured Part Number is shown.

Part Number
2NAC3.3
2NAC8.5
2NAC11.3
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
1 Piece(s)Available

8 Days or more

3.37650
1 Piece(s)Available

9 Days or more

8.5181070
1 Piece(s)Available

8 Days or more

11.3221280

Loading...

  1. 1

Basic Information

work material general steel / Cast Iron / Aluminum / Copper Blade shape type Square Number of flutes(sheet) 2
Tool Material Type Cobalt HSS Machining Application Plane / Side / Groove / Inclined Cuts Coating Non-Coated
Torsion Angle (θ) Standard torsion (30-40°)

Additional Products in this Category

Tech Support